S - maintenance required (steel/bronze)
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Spherical bearing
Series S
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/spherical_bearings/series_s/s_asmtab.prj},{NB=ASKUBAL S 120-0},{BD=S 12...},{MB=},{POS=0},{POS2=0},{D=12},{D1=15.4},{B=16},{C=12.00},{DR=30},{DK=22.2},{TS=58},{TD=13.5},{DREH=195},{ALPHA=13},{GEW=0.080},{DIN=Special model},{ECCN=84833080},{PPATH=parts/s_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
AN
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D1
d1
[mm]
B
b
[mm]
C
c
[mm]
DR
dr
[mm]
DK
dk
[mm]
TS
Load rating static C0
[kN]
TD
Load rating dynamic C
[kN]
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
[min-1]
ALPHA
Tilt angle
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL S 3
S 3
100071
3
5.1
6
4.50
12
7.9
8
1.8
390
13
0.005
Special model
84833080
ASKUBAL S 5
S 5
100118
5
7.7
8
6.00
16
11.1
15
3.5
390
13
0.009
Special model
84833080
ASKUBAL S 6
S 6
100228
6
8.9
9
6.75
18
12.7
19
4.5
338
13
0.013
Special model
84833080
ASKUBAL S 8
S 8
100433
8
10.3
12
9.00
22
15.8
31
7.0
273
13
0.024
Special model
84833080
ASKUBAL S 10
S 10
100723
10
12.9
14
10.50
26
19.0
43
10.0
228
13
0.040
Special model
84833080
ASKUBAL S 12
S 12
100997
12
15.4
16
12.00
30
22.2
58
13.5
195
13
0.080
Special model
84833080
ASKUBAL S 14
S 14
101152
14
16.8
19
13.50
34
25.4
74
17.0
169
15
0.100
Special model
84833080
ASKUBAL S 16
S 16
101415
16
19.3
21
15.00
38
28.5
92
21.5
150
15
0.130
Special model
84833080
ASKUBAL S 18
S 18
101521
18
21.8
23
16.50
42
31.7
112
26.0
137
15
0.170
Special model
84833080
ASKUBAL S 20
S 20
101708
20
24.3
25
18.00
46
34.9
135
31.5
124
15
0.230
Special model
84833080
ASKUBAL S 22
S 22
101809
22
25.8
28
20.00
50
38.1
164
38.0
111
15
0.280
Special model
84833080
ASKUBAL S 25
S 25
101939
25
29.5
31
22.00
56
42.8
203
47.0
98
15
0.390
Special model
84833080
ASKUBAL S 30
S 30
101084
30
34.8
37
25.00
66
50.8
273
64.0
85
15
0.610
Special model
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表