magyar
italiano
polski
English
S-Lok®-KO - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
Threaded inserts for plastic and wood
S-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/soniclok/soniclok_ko_8531.prj},{NB=KerbKonus 853100060800},{ARTNRX=853100060800},{AX=6.0},{E=8.8},{B=10.0},{L=8.5 +0.1},{T=min. 11.0},{W=2.5},{MAT=Messing},{INFO=PDF},{ESDX=7.10},{RD1X=8.51},{ESH=1.2},{FX=0.3},{BDX=7.4},{EDX=7.00},{EHX=1.00},{RLX=2.10},{BHX=0.60},{RD2GX=8.60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 853100020800
853100020800
M2
4.1
5.0
3.8 +0.1
min. 6.0
1.5
Brass
KerbKonus 853100025800
853100025800
M2,5
4.1
5.0
3.8 +0.1
min. 6.0
1.5
Brass
KerbKonus 853100030800
853100030800
M3
4.6
5.5
4.4 +0.1
min. 6.5
1.8
Brass
KerbKonus 853100035800
853100035800
M3,5
5.4
6.0
5.2 +0.1
min. 7.0
1.8
Brass
KerbKonus 853100040800
853100040800
M4
6.0
7.5
5.8 +0.1
min. 7.5
2.0
Brass
KerbKonus 853100050800
853100050800
M5
7.2
9.0
6.9 +0.1
min. 10.0
2.0
Brass
KerbKonus 853100060800
853100060800
M6
8.8
10.0
8.5 +0.1
min. 11.0
2.5
Brass
KerbKonus 853100080800
853100080800
M8
11.2
12.0
10.9 +0.1
min. 13.0
3.0
Brass
KerbKonus 854100030800
854100030800
M3
4.6
5.0
4.4 +0.1
min. 6.0
1.8
Brass
KerbKonus 854100035800
854100035800
M3,5
5.4
5.5
5.2 +0.1
min. 6.5
1.8
Brass
KerbKonus 854100040800
854100040800
M4
6.0
6.0
5.8 +0.1
min. 7.0
2.0
Brass
KerbKonus 854100050800
854100050800
M5
7.2
7.5
6.9 +0.1
min. 8.5
2.0
Brass
KerbKonus 854100060800
854100060800
M6
8.8
9.0
8.5 +0.1
min. 10.0
2.5
Brass
KerbKonus 854100080800
854100080800
M8
11.2
10.0
10.9 +0.1
min. 11.0
3.0
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表