您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
S-3S-SWH - Push-pull connector - Fixed coupler, nut fixing, watertight or vacuum-tight
LEMO
LOW VOLTAGE CONNECTOR
S-SERIES
Coupler
3S
Powered by
CAD模型選擇
{lemo/low20voltage20connector/s-series/coupler/3s/s-3s-swh.prj},{NB=SWH.3S.318.CLLPV},{REF=SWH.3S.318.CLLPV},{DESC=Fixed coupler, nut fixing, watertight or vacuum-tight},{CONTACT=18},{MINTEMP=-20},{MAXTEMP=80},{TESTV=Vtest:|A|1060 V (AC), 1500 V (DC)},{MAXA=6},{OPTION=PV : Watertight / Vacuum-tested},{IPRATING=68}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
IPRATING
ⁿ/ₐ
SWH.3S.405.CLLPV
SWH.3S.405.CLLPV
Fixed coupler, nut fixing...
1 High Voltage
-20
80
Test voltage (kV DC) |A|...
15
PV : Watertight / Vacuum-...
68
SWH.3S.410.CLLPV
SWH.3S.410.CLLPV
Fixed coupler, nut fixing...
1 High Voltage
-20
80
Test voltage (kV DC) |A|...
10
PV : Watertight / Vacuum-...
68
SWH.3S.140.CTMPV
SWH.3S.140.CTMPV
Fixed coupler, nut fixing...
1
-20
80
Vtest (contact-contact):|...
43
PV : Watertight / Vacuum-...
68
SWH.3S.160.CLMPV
SWH.3S.160.CLMPV
Fixed coupler, nut fixing...
1
-20
80
Vtest (contact-contact):|...
65
PV : Watertight / Vacuum-...
68
SWH.3S.302.CLLPV
SWH.3S.302.CLLPV
Fixed coupler, nut fixing...
2
-20
80
Vtest:|A|3000 V (AC), 420...
23
PV : Watertight / Vacuum-...
68
SWH.3S.306.CLLPV
SWH.3S.306.CLLPV
Fixed coupler, nut fixing...
6
-20
80
Vtest:|A|2100 V (AC), 300...
14
PV : Watertight / Vacuum-...
68
SWH.3S.305.CLLPV
SWH.3S.305.CLLPV
Fixed coupler, nut fixing...
5
-20
80
Vtest:|A|1500 V (AC), 210...
PV : Watertight / Vacuum-...
68
SWH.3S.308.CLLPV
SWH.3S.308.CLLPV
Fixed coupler, nut fixing...
8
-20
80
Vtest:|A|1060 V (AC), 150...
10
PV : Watertight / Vacuum-...
68
SWH.3S.303.CLAPV
SWH.3S.303.CLAPV
Fixed coupler, nut fixing...
3
-20
80
Vtest:|A|1500 V (AC), 210...
20
PV : Watertight / Vacuum-...
68
SWH.3S.307.CLLPV
SWH.3S.307.CLLPV
Fixed coupler, nut fixing...
7
-20
80
Vtest:|A|1060 V (AC), 150...
12
PV : Watertight / Vacuum-...
68
SWH.3S.303.CLLPV
SWH.3S.303.CLLPV
Fixed coupler, nut fixing...
3
-20
80
Vtest:|A|1500 V (AC), 210...
20
PV : Watertight / Vacuum-...
68
SWH.3S.304.CLLPV
SWH.3S.304.CLLPV
Fixed coupler, nut fixing...
4
-20
80
Vtest:|A|1500 V (AC), 210...
18
PV : Watertight / Vacuum-...
68
SWH.3S.310.CLLPV
SWH.3S.310.CLLPV
Fixed coupler, nut fixing...
10
-20
80
Vtest:|A|1060 V (AC), 150...
9
PV : Watertight / Vacuum-...
68
SWH.3S.312.CLLPV
SWH.3S.312.CLLPV
Fixed coupler, nut fixing...
12
-20
80
Vtest:|A|1500 V (AC), 210...
8
PV : Watertight / Vacuum-...
68
SWH.3S.314.CLLPV
SWH.3S.314.CLLPV
Fixed coupler, nut fixing...
14
-20
80
Vtest:|A|1500 V (AC), 210...
7
PV : Watertight / Vacuum-...
68
SWH.3S.318.CLLPV
SWH.3S.318.CLLPV
Fixed coupler, nut fixing...
18
-20
80
Vtest:|A|1060 V (AC), 150...
6
PV : Watertight / Vacuum-...
68
SWH.3S.318.CLMPV
SWH.3S.318.CLMPV
Fixed coupler, nut fixing...
18
-20
80
Vtest:|A|1060 V (AC), 150...
6
PV : Watertight / Vacuum-...
68
SWH.3S.316.CLLPV
SWH.3S.316.CLLPV
Fixed coupler, nut fixing...
16
-20
80
Vtest:|A|1060 V (AC), 150...
7
PV : Watertight / Vacuum-...
68
SWH.3S.140.CTMPVE
SWH.3S.140.CTMPVE
Fixed coupler, nut fixing...
1 Low Voltage
-20
80
Vtest (contact-contact):|...
43
PVE : PVE : Potted, vaccu...
SWH.3S.302.TLLPV
SWH.3S.302.TLLPV
Fixed coupler, nut fixing...
2 Low Voltage
-20
80
Vtest:|A|3000 V (AC), 420...
23
PV : Watertight / Vacuum-...
SWH.3S.303.CNAPV
SWH.3S.303.CNAPV
Fixed coupler, nut fixing...
3 Low Voltage
-20
80
Vtest:|A|1500 V (AC), 210...
20
PV : Watertight / Vacuum-...
SWH.3S.303.CNLPV
SWH.3S.303.CNLPV
Fixed coupler, nut fixing...
3 Low Voltage
-20
80
Vtest:|A|1500 V (AC), 210...
20
PV : Watertight / Vacuum-...
SWH.3S.303.TLLPV
SWH.3S.303.TLLPV
Fixed coupler, nut fixing...
3 Low Voltage
-20
80
Vtest:|A|1500 V (AC), 210...
20
PV : Watertight / Vacuum-...
SWH.3S.304.TLLPV
SWH.3S.304.TLLPV
Fixed coupler, nut fixing...
4 Low Voltage
-20
80
Vtest:|A|1500 V (AC), 210...
18
PV : Watertight / Vacuum-...
SWH.3S.305.CLAPV
SWH.3S.305.CLAPV
Fixed coupler, nut fixing...
5 Low Voltage
-20
80
Vtest:|A|1500 V (AC), 210...
PV : Watertight / Vacuum-...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表