S-2000 Piloted Flange Labyrinth Seal - S-2000 Piloted Flange Bearing -Inch
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/fc_s2_hli_asmtab.prj},{NB=070720},{SS=4-15/16},{SS1=4.937500},{PN=070720},{DESCRIPTION=FC-S2-415L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=6-29/32},{A1=6.9062500},{B=14-27/32},{B1=14.8437500},{C=4-3/8},{C1=4.3750000},{D=9-1/64},{D1=9.0156250},{DD=12-3/4},{DD1=12.7500000},{E=1-45/64},{E1=1.7031250},{F=7/8},{F1=0.8750000},{G=3-7/16},{G1=3.4375000},{H=1-1/4},{H1=1.2500000},{K=11.000},{L=7-29/64},{L1=7.4531250},{M=7/8-9},{MNDM=0.8750},{MKDM=0.7547},{N=5-55/64},{N1=5.859375},{P=3-15/32},{P1=3.468750},{Q=2-27/64},{Q1=2.421875},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=fc_s2_hli_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070698
1-3/8
070698
FC-S2-106L
Non-Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070699
1-7/16
070699
FC-S2-107L
Non-Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070700
1-1/2
070700
FC-S2-108L
Non-Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070702
1-11/16
070702
FC-S2-111L
Non-Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070703
1-3/4
070703
FC-S2-112L
Non-Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070704
1-15/16
070704
FC-S2-115L
Non-Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070705
2
070705
FC-S2-200L
Non-Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070706
2-3/16
070706
FC-S2-203L
Non-Expansion Type
Labyrinth Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
070708
2-7/16
070708
FC-S2-207L
Non-Expansion Type
Labyrinth Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
070710
2-11/16
070710
FC-S2-211L
Non-Expansion Type
Labyrinth Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070711
2-15/16
070711
FC-S2-215L
Non-Expansion Type
Labyrinth Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070712
3
070712
FC-S2-300L
Non-Expansion Type
Labyrinth Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070714
3-7/16
070714
FC-S2-307L
Non-Expansion Type
Labyrinth Seal
4
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-23/64
15/16
7.375
5-1/2
3/4-10
3-7/8
1-41/64
1-33/64
1/4
0.025
4-3/64
070716
3-15/16
070716
FC-S2-315L
Non-Expansion Type
Labyrinth Seal
4-15/32
10-7/8
3-1/2
6-5/8
9-3/8
1-15/32
3/4
2-21/32
1-1/8
8.125
6
3/4-10
4-9/16
1-13/16
1-29/32
5/16
0.025
4-1/2
070718
4-7/16
070718
FC-S2-407L
Non-Expansion Type
Labyrinth Seal
6-17/32
13-37/64
4
8-5/16
11-3/4
1-29/64
3/4
3-17/32
1
10.250
6-29/64
3/4-10
5-1/2
3
1-63/64
3/8
0.036
5
070720
4-15/16
070720
FC-S2-415L
Non-Expansion Type
Labyrinth Seal
6-29/32
14-27/32
4-3/8
9-1/64
12-3/4
1-45/64
7/8
3-7/16
1-1/4
11.000
7-29/64
7/8-9
5-55/64
3-15/32
2-27/64
3/8
0.036
5-27/32
070725
1-3/8
070725
FC-S2-106LE
Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070726
1-7/16
070726
FC-S2-107LE
Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070727
1-1/2
070727
FC-S2-108LE
Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070729
1-11/16
070729
FC-S2-111LE
Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070730
1-3/4
070730
FC-S2-112LE
Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070731
1-15/16
070731
FC-S2-115LE
Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070732
2
070732
FC-S2-200LE
Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070733
2-3/16
070733
FC-S2-203LE
Expansion Type
Labyrinth Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
070735
2-7/16
070735
FC-S2-207LE
Expansion Type
Labyrinth Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表