目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE RT 2 étages - Vérins télescopiques à 2 étages
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS TELESCOPIQUES
PISTON OCTOGONAL
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_telescopiques/piston_octogonal/serie_rt_2.prj},{NB=RT1200400001_0},{ALESAGE=40},{CDLT=1},{ETAGES=2 étages},{TYPE=0},{COURSES=1},{PC=0},{TIGE=},{AG=33},{BC=M5},{BG=18},{CC=32},{D1=14},{DG=5},{DT=9},{E1=56},{E2=60.5},{E3=16},{EE=G1/8},{FA=23.3},{FF=42},{GG=5.2},{HG=15},{LB=5.3},{LM=10},{MM=12},{P1=2.5},{PJ=45},{PL=7.5},{RR=5.2},{RT=M6},{SW2=19},{TG=38.0},{WH=12},{WL=7},{ZA=60},{ZJ=72},{ZX=82},{PPATH=serie_rt_2/serie_rt_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
ETAGES
Etages
ⁿ/ₐ
AG
[mm]
BC
ⁿ/ₐ
BG
[mm]
CC
[mm]
D1
[mm]
DG
[mm]
DT
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
EE
ⁿ/ₐ
FA
[mm]
FF
[mm]
GG
[mm]
HG
[mm]
LB
[mm]
LM
[mm]
MM
[mm]
P1
[mm]
PJ
[mm]
PL
[mm]
RR
[mm]
RT
ⁿ/ₐ
SW2
[mm]
TG
[mm]
WH
[mm]
WL
[mm]
ZA
[mm]
ZJ
[mm]
ZX
[mm]
RT1200320001
RT1200320001
32
2 étages
28
M5
18
26
14
5
9
46
50.5
16
G1/8
19.8
37
5.2
11
5.3
10
12
2.5
43
7.5
5.2
M6
17
32.5
13
7
58
71
81
RT1200400001
RT1200400001
40
2 étages
33
M5
18
32
14
5
9
56
60.5
16
G1/8
23.3
42
5.2
15
5.3
10
12
2.5
45
7.5
5.2
M6
19
38.0
12
7
60
72
82
RT1200500001
RT1200500001
50
2 étages
42
M5
24
40
18
6
11
66
70.5
16
G1/8
29.7
52
6.2
19
6.5
12
16
2.5
46
7.5
6.6
M8
24
46.5
15
8
61
76
88
RT1200630001
RT1200630001
63
2 étages
50
M5
24
48
18
6
11
79
83.5
38
G1/8
35.4
64
6.2
25
6.5
12
16
2.5
50
7.5
6.6
M8
24
56.5
15
8
65
80
92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表