目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE N100/300 - Vérins cylindriques
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS CYLINDRIQUES
Cylindrique Ø32 à 63mm
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_cylindriques/cylindrique_32_63/serie_n100_300.prj},{NB=N100.40.010_0},{TYPE=1},{ALESAGE=40},{COURSE=10},{OPTION=},{PC=0},{AM=24},{BE=M38x1,5},{BF=35},{EE=G1/4”},{MM=16},{PB=89},{VA=16},{WF=45},{XC=113},{Y=57},{ZN=174},{C=41.6},{D=21.0},{E=42},{G=Ø12},{H=M10x1},{J=8 MIN.},{K=10,5 MAX.},{L=11},{A=44.0},{B=46},{FS=2.500},{AS=3.500},{PPATH=n100_300/serie_n100_300_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
AM
[mm]
BE
[mm]
BF
[mm]
EE
[mm]
MM
[mm]
PB
[mm]
VA
[mm]
WF
[mm]
XC
[mm]
Y
[mm]
ZN
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J
ⁿ/ₐ
K
ⁿ/ₐ
L
[mm]
A
[mm]
B
[mm]
N100.32.010
N100.32.010
32
20
M30x1,5
30
G1/8”
12
78
14
38
96
47
148
33.6
17.5
35
Ø10
M8x1
6,5 MIN.
8 MAX.
7
36.5
38
N100.40.010
N100.40.010
40
24
M38x1,5
35
G1/4”
16
89
16
45
113
57
174
41.6
21.0
42
Ø12
M10x1
8 MIN.
10,5 MAX.
11
44.0
46
N100.50.010
N100.50.010
50
32
M45x1,5
38
G1/4”
20
96
18
50
120
62
188
52.4
26.5
53
Ø16
M12x1,5
10 MIN.
13 MAX
11
55.0
57
N100.63.010
N100.63.010
63
32
M45x1,5
38
G3/8”
20
98
18
50
124
63
192
65.4
32.5
66
Ø16
M14x1,5
17 MIN.
19 MAX
13
67.5
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表