目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE ID1S avec tourillon - Vérins profilés ISO 15552
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS ISO 15552
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_iso_15552/serie_id1s_avec_t.prj},{NB=ID1S0500001-NM50ID_0},{ALESAGE=50},{CT=1},{COURSE=1},{FS=},{PC=0},{D1=20},{A=32},{KK=M16x1,5},{B=40},{VD=9.5},{VA=4},{L2=25.5},{RT=M8},{BG=17.5},{L3=5},{TG=45.5},{EE=G1/4”},{PL=14},{WH=37},{L8=106},{E=63.0},{CH1=17},{CH2=2,5},{CH3=8},{S=127},{PPATH=id1s_avec_t_32_125/serie_id1s_avec_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
D1
Ø
[mm]
A
[mm]
KK
[mm]
B
Ø
[mm]
VD
[mm]
VA
[mm]
L2
[mm]
RT
[mm]
BG
[mm]
L3
[mm]
TG
[mm]
EE
[mm]
PL
[mm]
WH
[mm]
L8
[mm]
E
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
S
[mm]
ID1S0320001-NM32ID
ID1S0320001-NM32ID
32
12
22
M10x1,25
30
9.5
4
18
M6
16.5
5
32.5
G1/8”
12,5
26
94
47.0
10
2.5
6
86
ID1S0400001-NM40ID
ID1S0400001-NM40ID
40
16
24
M12x1,25
35
9.5
4
22
M6
16.5
5
38
G1/4”
14
30
105
54.0
13
2,5
6
100
ID1S0500001-NM50ID
ID1S0500001-NM50ID
50
20
32
M16x1,5
40
9.5
4
25.5
M8
17.5
5
45.5
G1/4”
14
37
106
63.0
17
2,5
8
127
ID1S0630001-NM63ID
ID1S0630001-NM63ID
63
20
32
M16x1,5
45
9.5
4
25
M8
17.5
5
56.5
G3/8”
16.5
37
121
74.0
17
2,5
8
127
ID1S0800001-NM80ID
ID1S0800001-NM80ID
80
25
40
M20x1,5
45
10
4
35
M10
17.5
-
72
G3/8”
17
46
128
93.5
22
4
6
156
ID1S1000001-NM100ID
ID1S1000001-NM100ID
100
25
40
M20x1,5
55
10
4
38
M10
17.5
-
89
G1/2”
18
51
138
110.0
22
4
6
161
ID1S1250001-NM125ID
ID1S1250001-NM125ID
125
32
54
M27x2
60
11
6
46
M12
20
-
110
G1/2”
18
65
160
137.5
27
4
8
161
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表