RV500 - Forza iniziale nulla
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
RV
RV500
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/rv/rv_500/rv500_asmtab.prj},{NB=RV500-032-A(0150000senza)},{CODICE1=RV500-032-A},{CODICE2=RV500-032-A-N},{CU=32},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0},{T=0},{L=94},{LMIN=62},{RC=2},{D=38},{P=150},{PMIN=20},{F0=470},{F1=933},{V=28.5},{S=3.14},{W=0.34},{A=20},{E=33},{L3=10.5},{G=20},{CH=0.8},{FISX='senza','senza','FS2A38','FS2A 38','FC38A','FC 38 A','FCQ38A','FCQ 38 A','FSA38','FSA 38'},{CSX=0,'-',1,'MICRO STANDARD'},{T1=0,'-',1,'TSMM8'},{T2=0,'-'},{FS2=55},{FS2A=55},{FCA=68},{FCQA=52},{FSA=95},{H=60},{PPATH=rv500_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
corsa
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
riserva corsa
[mm]
D
diametro
[mm]
P
Pressure
[bar]
PMIN
pressione min
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
V
volume
[cm^3]
S
superficie
[cm^2]
W
peso
[Kg]
RV500-010-A
RV500-010-A
10
50
40
2
38
150
20
470
839
9.5
3.14
0.24
RV500-013-A
RV500-013-A
13
56
43
2
38
150
20
470
852
12.1
3.14
0.25
RV500-016-A
RV500-016-A
16
62
46
2
38
150
20
470
861
14.7
3.14
0.26
RV500-019-A
RV500-019-A
19
68
49
2
38
150
20
470
957
17.3
3.14
0.28
RV500-025-A
RV500-025-A
25
80
55
2
38
150
20
470
943
22.4
3.14
0.31
RV500-032-A
RV500-032-A
32
94
62
2
38
150
20
470
933
28.5
3.14
0.34
RV500-038-A
RV500-038-A
38
106
68
2
38
150
20
470
907
33.6
3.14
0.37
RV500-050-A
RV500-050-A
50
130
80
2
38
150
20
470
922
44.0
3.14
0.42
RV500-063-A
RV500-063-A
63
156
93
2
38
150
20
470
917
55.1
3.14
0.48
RV500-075-A
RV500-075-A
75
180
105
2
38
150
20
470
915
65.5
3.14
0.54
RV500-080-A
RV500-080-A
80
190
110
2
38
150
20
470
914
69.8
3.14
0.56
RV500-100-A
RV500-100-A
100
230
130
2
38
150
20
470
912
87.0
3.14
0.66
RV500-125-A
RV500-125-A
125
280
155
2
38
150
20
470
910
108.5
3.14
0.77
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表