目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTC8 - Headed guide pillar for bushings
Rigon
Plastic
Ball guide
T4
Powered by
CAD模型選擇
{rigon/92_plastica/a4/t4/rtc8.prj},{NB=Colonne RTC8 20250},{SIG=RTC8},{COD=RTC8 20250},{D1=20},{L=250},{D2=24},{A=6},{B=6},{C=22},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{HD=62-64 HRC},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
h4
[mm]
L
-0.2
[mm]
D2
[mm]
A
[mm]
B
[mm]
C
[mm]
MAT
Material
ⁿ/ₐ
HD
Surface hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
Pillar RTC8 12080
RTC8
RTC8 12080
12
80
16
4
4
16
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 12100
RTC8
RTC8 12100
12
100
16
4
4
16
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 12125
RTC8
RTC8 12125
12
125
16
4
4
16
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 16080
RTC8
RTC8 16080
16
80
20
6
6
20
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 16100
RTC8
RTC8 16100
16
100
20
6
6
20
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 16125
RTC8
RTC8 16125
16
125
20
6
6
20
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 16160
RTC8
RTC8 16160
16
160
20
6
6
20
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 16200
RTC8
RTC8 16200
16
200
20
6
6
20
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 20100
RTC8
RTC8 20100
20
100
24
6
6
22
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 20125
RTC8
RTC8 20125
20
125
24
6
6
22
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 20160
RTC8
RTC8 20160
20
160
24
6
6
22
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 20200
RTC8
RTC8 20200
20
200
24
6
6
22
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 20250
RTC8
RTC8 20250
20
250
24
6
6
22
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 25125
RTC8
RTC8 25125
25
125
30
6
6
25
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 25160
RTC8
RTC8 25160
25
160
30
6
6
25
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 25200
RTC8
RTC8 25200
25
200
30
6
6
25
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 25250
RTC8
RTC8 25250
25
250
30
6
6
25
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 25315
RTC8
RTC8 25315
25
315
30
6
6
25
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 32125
RTC8
RTC8 32125
32
125
37
8
8
35
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 32200
RTC8
RTC8 32200
32
200
37
8
8
35
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 32250
RTC8
RTC8 32250
32
250
37
8
8
35
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 32315
RTC8
RTC8 32315
32
315
37
8
8
35
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 40125
RTC8
RTC8 40125
40
125
45
8
8
35
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 40200
RTC8
RTC8 40200
40
200
45
8
8
35
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC8 40250
RTC8
RTC8 40250
40
250
45
8
8
35
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表