카탈로그: CHELIC
생성됨: 24.03.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHELIC
RTBM - Rotary cylinder
CHELIC
Cylinders
Rotary cylinder
Tooth type rotary cylinder
RTBM Rotary cylinder
Powered by
CAD모델 선택
{chelic/cylinder/rotary_cylinder/tooth_type_rotary_cylinder/rtbm_series/rtbm_asmtab.prj},{NB=RTBM30x90(0)},{TYPE=RTBM:Rotary cylinder(Basic type) Include external cushion)},{TORQUE=30:3.2 N*m},{ANGLE=90},{SWT=},{SWN=},{CUSHION=},{CON=},{POS=0},{A=70},{BA=12},{BB=52},{BC=33},{C=84},{D=65},{DD=67},{DE=32},{DF=9},{DG=22},{EA=59},{EB=62},{EC=46},{ED=18},{EE=121},{EF=110},{FA=10},{FB=4.5},{FC=3},{FD=6.5},{GA=20},{GB=28},{GC=16},{GD=9.5},{H=17},{J=8.6},{JA=14},{JB=8.5},{JC=M10x1.5},{JD=15},{K=M10x1},{NA=12.7},{NBB=8.5},{NC=16.5},{ND=3},{P=RC1/8''},{Q=40},{S=127},{SD=11.5},{SE=14},{SF=64},{U=57},{WA=23},{WB=4},{WC=4.5},{WD=M6x1.0},{WE=10},{WF=48},{TOR=30},{PPATH=assemblies/rtbm_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
TYPE
Model
ⁿ/ₐ
TORQUE
Torque
[N*m]
A
[mm]
BA
[mm]
BB
[mm]
BC
[mm]
C
[mm]
D
[mm]
DD
[mm]
DE
[mm]
DF
[mm]
DG
[mm]
EA
[mm]
EB
[mm]
EC
[mm]
ED
[mm]
EE
[mm]
EF
[mm]
FA
[mm]
FB
[mm]
FC
[mm]
FD
[mm]
GA
[mm]
GB
[mm]
GC
[mm]
GD
[mm]
H
[mm]
J
[mm]
JA
[mm]
JB
[mm]
JC
[mm]
JD
[mm]
K
[mm]
NA
[mm]
NBB
[mm]
NC
[mm]
ND
[mm]
P
[mm]
Q
[mm]
S
[mm]
SD
[mm]
SE
[mm]
SF
[mm]
U
[mm]
WA
[mm]
WB
[mm]
WC
[mm]
WD
[mm]
WE
[mm]
WF
[mm]
RTBM10x90
RTBM:Rotary cylinder(Basi...
10:1.5 N*m
50
9.5
35
28.2
60
45
46
20
5
15
51.6
44.5
34
14
96.1
80
8
4
2.5
4.5
15
20
12
7.5
13
6.8
11
6.5
M8x1.25
12
M8x1
11
6
12.5
3
M5x0.8
34
92
9
13
44
47
15
3
3.5
M5x0.8
8
32
RTBM20x90
RTBM:Rotary cylinder(Basi...
20:2.2 N*m
65
12
50.8
28.6
76
60
61
28
9
17
56
57
43
18
113
101
9.7
6.5
2.5
6.6
19
25
15
9.2
17
8.6
14
8.5
M10x1.5
15
M10x1
12.7
7.5
16.5
3
M5x0.8
37
117
10
12
59
54
20.5
4
5
M6x1.0
10
43
RTBM30x90
RTBM:Rotary cylinder(Basi...
30:3.2 N*m
70
12
52
33
84
65
67
32
9
22
59
62
46
18
121
110
10
4.5
3
6.5
20
28
16
9.5
17
8.6
14
8.5
M10x1.5
15
M10x1
12.7
8.5
16.5
3
RC1/8''
40
127
11.5
14
64
57
23
4
4.5
M6x1.0
10
48
RTBM50x90
RTBM:Rotary cylinder(Basi...
50:5.5 N*m
80
15.5
62
37.5
100
75
77
35
10
26
85
73
55
20
158
131
12
5
2
7.5
25
35
18
11.5
20
10.5
17
10.5
M12x1.75
18
M14x1.5
19
8.5
19.5
5
RC1/8''
46
152
14.5
15
74
66
26.5
5
5.5
M8x1.25
12
55
RTBM70x90
RTBM:Rotary cylinder(Basi...
70:7.5 N*m
92
17
70
46.7
110
88
90
46
16
22
86
81
55.5
35
167
141
12.5
5
4
9
28
38
19.5
11.5
22
10.5
17
10.5
M12x1.75
18
M14x1.5
19
10
21.5
5
RC1/8''
53
170
14.5
24
78
75
32.5
5
5.5
M8x1.25
12.5
67
RTBM100x90
RTBM:Rotary cylinder(Basi...
100:9.8 N*m
102
14
82
50.3
130
98
100
56
19
24
94
92.5
60
35
186.5
163
14.5
6
4
12
33
42
24.5
13.5
27
10.5
17
10.5
M12x1.75
18
M20x1.5
26
11.5
26
7
RC1/8''
59
189
16
27
89
86
37.5
6
6.5
M10x1.5
14.5
77
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RTB - Rotary cylinder (Basic type) Include external cushion
CHELIC
08.04.2024
MRX - Magnetic rodless cylinder (Single rod with slide rail type)
CHELIC
03.01.2024
RTZB - 3 positions rotary cylinder
CHELIC
24.07.2020
RTP - Rotary cylinder
CHELIC
07.04.2021
MDX - Twinrod slide rail cylinder
CHELIC
27.04.2021
RTH - Rotary cylinder
CHELIC
20.06.2024
HDZ - Paralled guide gripper
CHELIC
24.07.2020
SRB - VALVE
CHELIC
24.07.2020
JD - Compact cylinder
CHELIC
07.04.2021
RTM 50-100 Adjust type series - Rotary cylinder
CHELIC
24.07.2020
TD - Twinrod cylinder
CHELIC
24.07.2020
TB(U)2 - Twin-guide Cylinder
CHELIC
24.07.2020
HDF - Paralled guide gripper
CHELIC
24.07.2020
MSQX - Low-Speed Rotary Table Rack & Pinion Style
SMC Corporation
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성