您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQGZ-P - Plastic connector, quick-type straight, outer thread strain relief, high sealing rate
DKC
COSMEC
Plastic Systems
FLEXAquick
rqgz
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqgz/rqgz_p.prj},{NB=5018-1413N67},{AUS=1.000},{VERS1=5},{CR=6 - 12.0},{AD=18.5},{G=13.5},{I=12.0},{B=27.0},{C=8.0},{D=59.0},{SW1=24.0},{SW2=24.0},{TOPFA=26.000},{TOPFB=25.000},{E=18.000},{F=40.500},{H=3.000},{J=5.000},{ZE=26.000},{L=7.000},{M=20.400},{N=6.000},{O=27.710},{P=11.000},{Q=7.500},{R=2.000},{S=4.000},{PITCH=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CR
Clamping range
ⁿ/ₐ
AD
Trade size
[mm]
G
Thread DIN 40430
[mm]
I
Smallest inner-ø
[mm]
B
Largest outer-ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW1
Wrench size across flats
[mm]
SW2
Wrench size across flats
[mm]
5018-0707N67
5018-0707N67
Connector Glands Pg07 AD1...
3 - 6.5
10.0
7
7.0
17.0
8.0
51.0
16.0
15.0
5018-1009N67
5018-1009N67
Connector Glands Pg09 AD1...
4 - 8.0
13.0
9
8.0
20.0
8.0
53.0
18.0
19.0
5018-1211N67
5018-1211N67
Connector Glands Pg11 AD1...
4 - 10.0
15.8
11
10.0
23.0
8.0
59.0
21.0
22.0
5018-1213N67
5018-1213N67
Connector Glands Pg13 AD1...
6 - 11.0
15.8
13.5
11.0
27.0
8.0
59.0
21.0
24.0
5018-1413N67
5018-1413N67
Connector Glands Pg13 AD1...
6 - 12.0
18.5
13.5
12.0
27.0
8.0
59.0
24.0
24.0
5018-1713N67
5018-1713N67
Connector Glands Pg13 AD2...
6 - 12.0
21.2
13.5
12.0
29.5
8.0
70.0
27.0
24.0
5018-1716N67
5018-1716N67
Connector Glands Pg16 AD2...
10 - 14.0
21.2
16
14.0
29.5
10.0
72.0
27.0
27.0
5018-2321N67
5018-2321N67
Connector Glands Pg21 AD2...
13 - 18.0
28.5
21
20.0
37.0
11.0
82.0
34.0
33.0
5018-2929N67
5018-2929N67
Connector Glands Pg29 AD3...
18 - 25.0
34.5
29
25.0
44.0
12.0
85.0
40.0
42.0
5018-3636N67
5018-3636N67
Connector Glands Pg36 AD4...
22 - 32.0
42.5
36
32.0
52.0
13.0
111.0
49.0
53.0
5018-4848N67
5018-4848N67
Connector Glands Pg48 AD5...
34 - 44.0
54.5
48
44.0
64.0
14.0
112.0
60.0
65.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表