目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
RP 200 - Rapid Release Pins with Steel Shank Inch
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
RP 200
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/rapid_release_pins/rp_200/rp200.prj},{NB=Rapid Release Pin RP200-0.375-1.50 (deactivated)},{PARTNUMBER=RP200-0.375-1.50},{ITEMID=380W1120RG2},{D1=0.375},{D1X=0.375},{POS=0},{A=0.3720/0.3735},{L1=1.50},{L1X=1.50},{D2=0.440},{L2=0.365},{D3=0.88},{L3=1.04},{HS=0.3750/0.3790},{PS=575},{CDS=18400},{WEIGHT=MIN},{CTN=},{ROHS=YES},{VERS=1},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Nom. Shaft Dia.
[Inch]
A
Min./Max.
[Inch]
L1
Grip Length
[Inch]
D2
+/-0.005
[Inch]
L2
+0.000-0.030
[Inch]
D3
[Inch]
L3
Max.
[Inch]
HS
Hole Size Max./Min.
[Inch]
PS
Pull Out Strength
[lbs.]
CDS
Calculated Double Sheer Strength
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rapid Release Pin RP200-0...
RP200-0.250-1.00
0.250
0.2470/0.2485
1.00
0.289
0.290
0.75
0.89
0.2500/0.2540
230
8200
YES
Rapid Release Pin RP200-0...
RP200-0.250-2.00
0.250
0.2470/0.2485
2.00
0.289
0.290
0.75
0.89
0.2500/0.2540
230
8200
YES
Rapid Release Pin RP200-0...
RP200-0.250-3.00
0.250
0.2470/0.2485
3.00
0.289
0.290
0.75
0.89
0.2500/0.2540
230
8200
YES
Rapid Release Pin RP200-0...
RP200-0.250-4.00
0.250
0.2470/0.2485
4.00
0.289
0.290
0.75
0.89
0.2500/0.2540
230
8200
YES
Rapid Release Pin RP200-0...
RP200-0.313-1.00
0.313
0.3095/0.3110
1.00
0.375
0.330
0.75
0.89
0.3125/0.3165
510
12800
YES
Rapid Release Pin RP200-0...
RP200-0.313-2.00
0.313
0.3095/0.3110
2.00
0.375
0.330
0.75
0.89
0.3125/0.3165
510
12800
YES
Rapid Release Pin RP200-0...
RP200-0.313-3.00
0.313
0.3095/0.3110
3.00
0.375
0.330
0.75
0.89
0.3125/0.3165
510
12800
YES
Rapid Release Pin RP200-0...
RP200-0.313-4.00
0.313
0.3095/0.3110
4.00
0.375
0.330
0.75
0.89
0.3125/0.3165
510
12800
YES
Rapid Release Pin RP200-0...
RP200-0.313-6.00
0.313
0.3095/0.3110
6.00
0.375
0.330
0.75
0.89
0.3125/0.3165
510
12800
YES
Rapid Release Pin RP200-0...
RP200-0.375-1.00
0.375
0.3720/0.3735
1.00
0.440
0.365
0.88
1.04
0.3750/0.3790
575
18400
YES
Rapid Release Pin RP200-0...
RP200-0.375-1.50
0.375
0.3720/0.3735
1.50
0.440
0.365
0.88
1.04
0.3750/0.3790
575
18400
YES
Rapid Release Pin RP200-0...
RP200-0.375-2.00
0.375
0.3720/0.3735
2.00
0.440
0.365
0.88
1.04
0.3750/0.3790
575
18400
YES
Rapid Release Pin RP200-0...
RP200-0.375-2.50
0.375
0.3720/0.3735
2.50
0.440
0.365
0.88
1.04
0.3750/0.3790
575
18400
YES
Rapid Release Pin RP200-0...
RP200-0.375-3.00
0.375
0.3720/0.3735
3.00
0.440
0.365
0.88
1.04
0.3750/0.3790
575
18400
YES
Rapid Release Pin RP200-0...
RP200-0.375-4.00
0.375
0.3720/0.3735
4.00
0.440
0.365
0.88
1.04
0.3750/0.3790
575
18400
YES
Rapid Release Pin RP200-0...
RP200-0.375-6.00
0.375
0.3720/0.3735
6.00
0.440
0.365
0.88
1.04
0.3750/0.3790
575
18400
YES
Rapid Release Pin RP200-0...
RP200-0.500-2.00
0.500
0.4970/0.4985
2.00
0.594
0.460
1.00
1.19
0.5000/0.5050
1160
32800
YES
Rapid Release Pin RP200-0...
RP200-0.500-3.00
0.500
0.4970/0.4985
3.00
0.594
0.460
1.00
1.19
0.5000/0.5050
1160
32800
YES
Rapid Release Pin RP200-0...
RP200-0.500-4.00
0.500
0.4970/0.4985
4.00
0.594
0.460
1.00
1.19
0.5000/0.5050
1160
32800
YES
Rapid Release Pin RP200-0...
RP200-0.500-6.00
0.500
0.4970/0.4985
6.00
0.594
0.460
1.00
1.19
0.5000/0.5050
1160
32800
YES
Rapid Release Pin RP200-0...
RP200-0.625-2.00
0.625
0.6220/0.6235
2.00
0.750
0.580
1.25
1.50
0.6250/0.6300
2070
51200
YES
Rapid Release Pin RP200-0...
RP200-0.625-3.00
0.625
0.6220/0.6235
3.00
0.750
0.580
1.25
1.50
0.6250/0.6300
2070
51200
YES
Rapid Release Pin RP200-0...
RP200-0.625-4.00
0.625
0.6220/0.6235
4.00
0.750
0.580
1.25
1.50
0.6250/0.6300
2070
51200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 124.2 - Stainless Steel-Locking pins with axial lock (Ball retainer)
JW Winco
25.06.2024
GN113.9 - Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunge...
Berger Tools
04.04.2023
GN 114.3 - ELESA-Lock pins
Elesa
24.06.2024
GN 817 - Indexing Plungers with Multiple Pin Lengths, Threaded Body, Non Lo...
JW Winco
25.06.2024
RP 100 - T-Handle Rapid Release Pins, With Steel Shank Inch
JW Winco
25.06.2024
GN 214.3 - Stainless Steel-Pins, with axial lock (Pawl)
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表