您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Rotary damper Type 57 Gear type - DIN PN10
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Rotary damper type 57/56/75
Rotary damper type 57
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/rdamp_type_57_56_75/rdamp_type_57/din/rotary_damper_gear_type_din_asmtab.prj},{NB=VD7SGUEWD100},{CNSORDERNO=VD7SGUEWD100},{NDNB=100},{NDMM=100},{NDINCH=4},{DM=103},{DINC=180},{DINN=8},{DINH=18},{D=238},{D1=152},{D2=122},{D3=160},{L=47},{H=180},{H1=119},{H2=145},{H3=92},{A1=167},{A2=64.0},{VER=3.000},{PPATH=../../../../din/rotary_damper_din_parts/rotary_damper_gear_type_din_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[mm]
DINC
P.C.D
[mm]
DINN
Number of holes
ⁿ/ₐ
DINH
Diameter
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A1
[mm]
A2
[mm]
VD7SGUEWD040
VD7SGUEWD040
40
1 1/2
46
110
4
18
150
86
122
160
32
130
75
95
92
167
64.0
VD7SGUEWD050
VD7SGUEWD050
50
2
57
125
4
18
165
96
122
160
35
140
83
105
92
167
64.0
VD7SGUEWD065
VD7SGUEWD065
65
2 1/2
70
145
4
18
185
116
122
160
37
150
93
115
92
167
64.0
VD7SGUEWD080
VD7SGUEWD080
80
3
78
160
8
18
211
120
122
160
37
165
106
130
92
167
64.0
VD7SGUEWD100
VD7SGUEWD100
100
4
103
180
8
18
238
152
122
160
47
180
119
145
92
167
64.0
VD7SGUEWD125
VD7SGUEWD125
125
5
129
210
8
18
263
190
122
160
57
195
132
160
92
167
64.0
VD7SGUEWD150
VD7SGUEWD150
150
6
150
240
8
22
285
208
122
160
62
210
143
175
92
167
64.0
VD7SGUEWD200
VD7SGUEWD200
200
8
195
295
12
22
340
264
122
160
76
241
170
206
92
167
64.0
VD7SGUEWD250
VD7SGUEWD250
250
10
251
350
12
22
421
332
122
160
96
300
211
241
116
167
64.0
VD7SGUEWD300
VD7SGUEWD300
300
12
303
400
16
22
488
400
122
160
116
357
244
298
116
167
64.0
VD7SGUEWD350
VD7SGUEWD350
350
14
352
460
16
22
539
414
122
160
116
384
270
325
116
167
64.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表