Rotary damper Type 56 Electric type S
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Butterfly valves
Rotary damper Type 57 / 56 / 75, Electric actuated Type S
Rotary damper Type 56, Electric actuated Type S
Powered by
CAD模型選擇
{asahi/au_valve/ele_butterfly_valves/ele_rdv_type_57_56_75_s/ele_rdv_type_56_s/rotary_damper_electric_type_56_s_asmtab.prj},{NB=AD6S1PEW1400},{CNSORDERNO=AD6S1PEW1400},{STD=JIS},{NDNB=400},{NDMM=400},{NDINCH=16},{DM=394.0},{C=510.0},{N=14},{SH=27},{N1=2},{M=M24},{L=157},{D=600},{D1=470},{H=612},{H1=300},{VER=1.000},{NS1=250},{PPATH=../../../rotary_damper_electric_type_s/parts/rotary_damper_electric_type_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
STANDARD
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[mm]
C
P.C.D
[mm]
N
Number of holes
ⁿ/ₐ
SH
Diameter
[mm]
N1
Number of thread holes
ⁿ/ₐ
M
Thread hole
ⁿ/ₐ
L
[mm]
D
[mm]
D1
[mm]
H
[mm]
H1
[mm]
AD6S1PEW1400
AD6S1PEW1400
JIS
400
16
394.0
510.0
14
27
2
M24
157
600
470
612
300
AD6S1PEWA400
AD6S1PEWA400
ANSI
400
16
394.0
539.5
16
29
-
-
157
600
470
612
300
AD6S1PEWD400
AD6S1PEWD400
DIN
400
16
394.0
515.0
16
26
-
-
157
600
470
612
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表