您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
Rotary actuator, 40 Nm, IP54
BELIMO EMEA
Actuators
Valve Actuators
Powered by
CAD模型選擇
{belimo/01_antriebe/ventilantriebe/gr2020a.prj},{NB=GRC24A-5 (0)},{SA810ID03=GRC24A-5},{LOD=MIN},{SA450ID03=0.000},{SA700ID007=21.6},{SA700ID008=28.8},{SA700ID11=8.00},{SA700ID12=11.00},{SA700ID13=8.00},{SA700ID15=8.00},{SA700ID16=11.00},{SA700ID17=8.00},{SA700ID18=MIN},{SA700ID19=MIN},{SA700ID24=50},{SA700ID25=-30},{SA700ID26=95},{SA700ID31=60.00},{SA700ID32=2.30},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{SA010ID04=Belimo},{DEEPLINK=GRC24A5},{PREVIEW=../../png/pic_eu_gr24a_5_01_4c.png},{SA810ID10=Drehantrieb, 40 Nm, AC/DC 24 V, Auf/Zu, 35 s, IP54, F05},{SA700ID05=24},{SA700ID06=AC/DC},{SA200ID03=2-Punkt (Auf/Zu)},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA810ID03
Order number / Reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA700ID05
Nominal/operating voltage
[V]
SA700ID06
Type of nominal/operating voltage
ⁿ/ₐ
SA200ID03
Control
ⁿ/ₐ
GR24A-5(0)
Belimo
GR24A-5
Drehantrieb, 40 Nm, AC/DC...
24
AC/DC
2-point (open/close)
GR24A-SR-5(0)
Belimo
GR24A-SR-5
Drehantrieb, 40 Nm, AC/DC...
24
AC/DC
continuous
GR230A-7(0)
Belimo
GR230A-7
Drehantrieb, 40 Nm, AC 10...
240
AC
2-point (open/close)
GRC24A-5(0)
Belimo
GRC24A-5
Drehantrieb, 40 Nm, AC/DC...
24
AC/DC
2-point (open/close)
GR24A-7(0)
Belimo
GR24A-7
Drehantrieb, 40 Nm, AC/DC...
24
AC/DC
2-point (open/close)
GR230A-5(0)
Belimo
GR230A-5
Drehantrieb, 40 Nm, AC 10...
240
AC
2-point (open/close)
GR24A-MP-7(0)
Belimo
GR24A-MP-7
Drehantrieb, 40 Nm, AC/DC...
24
AC/DC
Modulating / communicativ...
GR24A-MP-5(0)
Belimo
GR24A-MP-5
Drehantrieb, 40 Nm, AC/DC...
24
AC/DC
Modulating / communicativ...
GRC230A-5(0)
Belimo
GRC230A-5
Drehantrieb, 40 Nm, AC 10...
240
AC
2-point (open/close)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表