GB/T301-1995-51000 - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
澎利轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wpl/gb301-1995-51000.prj},{NB=Rolling bearings 51220 GB/T301-1995},{IDNR=},{CODE=51220},{D=100},{DD=150},{T=38},{D1=103.000},{DD1=150.000},{R=1.100},{SERIES=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CODE
[mm]
D
[mm]
DD
[mm]
T
[mm]
D1
smin
[mm]
DD1
smin
[mm]
R
smin
[mm]
SERIES
[mm]
滚动轴承 51100 GB/T 301-1995
51100
10
24
9
11.000
24.000
0.300
11
滚动轴承 51101 GB/T 301-1995
51101
12
26
9
13.000
26.000
0.300
11
滚动轴承 51102 GB/T 301-1995
51102
15
28
9
16.000
28.000
0.300
11
滚动轴承 51103 GB/T 301-1995
51103
17
30
9
18.000
30.000
0.300
11
滚动轴承 51104 GB/T 301-1995
51104
20
35
10
21.000
35.000
0.300
11
滚动轴承 51105 GB/T 301-1995
51105
25
42
11
26.000
42.000
0.600
11
滚动轴承 51106 GB/T 301-1995
51106
30
47
11
32.000
47.000
0.600
11
滚动轴承 51107 GB/T 301-1995
51107
35
52
12
37.000
52.000
0.600
11
滚动轴承 51108 GB/T 301-1995
51108
40
60
13
42.000
60.000
0.600
11
滚动轴承 51109 GB/T 301-1995
51109
45
65
14
47.000
65.000
0.600
11
滚动轴承 51110 GB/T 301-1995
51110
50
70
14
52.000
70.000
0.600
11
滚动轴承 51111 GB/T 301-1995
51111
55
78
16
57.000
78.000
0.600
11
滚动轴承 51112 GB/T 301-1995
51112
60
85
17
62.000
85.000
1.000
11
滚动轴承 51113 GB/T 301-1995
51113
65
90
18
67.000
90.000
1.000
11
滚动轴承 51114 GB/T 301-1995
51114
70
95
18
72.000
95.000
1.000
11
滚动轴承 51115 GB/T 301-1995
51115
75
100
19
77.000
100.000
1.000
11
滚动轴承 51116 GB/T 301-1995
51116
80
105
19
82.000
105.000
1.000
11
滚动轴承 51117 GB/T 301-1995
51117
85
110
19
87.000
110.000
1.000
11
滚动轴承 51118 GB/T 301-1995
51118
90
120
22
92.000
120.000
1.000
11
滚动轴承 51120 GB/T 301-1995
51120
100
135
25
102.000
135.000
1.000
11
滚动轴承 51122 GB/T 301-1995
51122
110
145
25
112.000
145.000
1.000
11
滚动轴承 51124 GB/T 301-1995
51124
120
155
25
122.000
155.000
1.000
11
滚动轴承 51126 GB/T 301-1995
51126
130
170
30
132.000
170.000
1.000
11
滚动轴承 51128 GB/T 301-1995
51128
140
180
31
142.000
178.000
1.000
11
滚动轴承 51130 GB/T 301-1995
51130
150
190
31
152.000
188.000
1.000
11
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T301-1995-52000 - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Z1 - Z1型胀紧联结套
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
10B-1 - 10B-1
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LWB - Thrust Washers
Chinese Manufacturers
21.05.2014
GB 949-88 - 开槽半沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
LWPT - Thin Wear Plates (10t)
Chinese Manufacturers
21.05.2014
LUPC - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LWPSV - Sliding Plates-VDI 3357
Chinese Manufacturers
27.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表