Rodless cylinders, double-acting, magnetic, pneumatic cushioning
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Rodless cylinders Ø 16 to 63 mm Series 6.DD
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/kolbenstangenlose_zylinder/kzyl_dwirk_mit_mg_mit_pneu_dam_asmtab.prj},{NB=6.DD.3206000},{ARTNR=6.DD.320600},{KOLBEN=32},{HUB=600},{HUBST=0},{ANS=G 1/4},{KB6B=420},{MSEI=2,0},{A=250.0},{B=23.0},{C=27.0},{D=150.0},{E=110.0},{F=90.0},{G=1/4},{H=22.0},{J=10.5},{K=55.0},{M=M6},{M1=M6},{M2=M8},{N=14.0},{N1=12.0},{O=12.0},{P=86},{R=36},{S=27.0},{T=4.4},{U=18.0},{V=40.0},{VS=36.0},{W=56.0},{WS=52.0},{W1=30},{W2=22.0},{Y=8},{Z1=74},{Z2=44},{Z3=8},{Z4=70},{IDNR=},{DI=32},{TYPE= Rodless},{VERSIONVIS=Double-acting, magnetic, cushoned},{EXVIS=Standard},{MAT=C45 chromed rod (or rodless)},{SEVIS=NBR gaskets},{AC1VIS=-},{AC2VIS=-},{AC3VIS=-},{AC4VIS=-},{X=3},{SCODE=0950164001},{PPATH=parts/rodless_cylinders_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
KOLBEN
Piston Ø
[mm]
HUB
Stroke
[mm]
ANS
Port
ⁿ/ₐ
KB6B
Force at 6 bar
[N]
MSEI
Max. lateral load
[Nm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
J
[mm]
K
[mm]
M
ⁿ/ₐ
M1
ⁿ/ₐ
M2
ⁿ/ₐ
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
VS
[mm]
W
[mm]
WS
[mm]
W1
[mm]
W2
[mm]
Y
[mm]
Z1
[mm]
Z2
[mm]
Z3
[mm]
Z4
[mm]
6.DD.160100
6.DD.160100
16
100
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160200
6.DD.160200
16
200
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160300
6.DD.160300
16
300
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160400
6.DD.160400
16
400
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160500
6.DD.160500
16
500
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160600
6.DD.160600
16
600
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160700
6.DD.160700
16
700
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160800
6.DD.160800
16
800
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.160900
6.DD.160900
16
900
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.161000
6.DD.161000
16
1000
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.161200
6.DD.161200
16
1200
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.161400
6.DD.161400
16
1400
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.162000
6.DD.162000
16
2000
M5
110
0,3
130.0
12.0
15.0
76.0
64.0
48.0
M5
12.0
6.4
32.0
M4
M3
M5
7.0
8.0
6.0
43.5
23.5
18.0
2.75
10.0
18.0
18.0
27.0
27.0
13.5
9.0
4.5
37.5
24
4.5
28
6.DD.250100
6.DD.250100
25
100
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250200
6.DD.250200
25
200
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250300
6.DD.250300
25
300
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250400
6.DD.250400
25
400
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250500
6.DD.250500
25
500
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250600
6.DD.250600
25
600
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250700
6.DD.250700
25
700
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250800
6.DD.250800
25
800
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.250900
6.DD.250900
25
900
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.251000
6.DD.251000
25
1000
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.251200
6.DD.251200
25
1200
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
6.DD.251400
6.DD.251400
25
1400
G 1/8
250
1,0
200.0
17.0
23.0
120.0
100.0
80.0
1/8
18.5
8.5
50.0
M5
M5
M6
12.0
11.0
13.0
66
29.6
23.0
3.3
15.0
27.0
27.0
40.0
40.0
20
13.5
6.5
53
33
6.5
42
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表