slovenčina
English
RM - Wheel
Rollenbau
Wheels
Steel-Elastic Rubber, 160-7000 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/steel_elastic_rubber_160_7000/rm.prj},{NB=280x60 RMK 25},{ORDERNO=280x60 RMK 25},{WDAB=280x60},{LC=575},{HW=70},{WB=2 Ball bearings},{BD=25},{A=280},{B=60},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
125x50 RMK 20
125x50 RMK 20
125x50
160
60
2 Ball bearings
20
150x50 RMK 20
150x50 RMK 20
150x50
225
60
2 Ball bearings
20
160x50 RMK 20
160x50 RMK 20
160x50
250
60
2 Ball bearings
20
180x50 RMK 25
180x50 RMK 25
180x50
325
60
2 Ball bearings
25
200x50 RMK 20
200x50 RMK 20
200x50
350
60
2 Ball bearings
20
200x85 RMK 25
200x85 RMK 25
200x85
550
95
2 Ball bearings
25
200x130 RMK 30
200x130 RMK 30
200x130
750
140
2 Ball bearings
30
250x60 RMK 25
250x60 RMK 25
250x60
525
70
2 Ball bearings
25
250x80 RMK 25
250x80 RMK 25
250x80
675
90
2 Ball bearings
25
265x160 RMK 40
265x160 RMK 40
265x160
1150
170
2 Ball bearings
40
270x105 RMK 30
270x105 RMK 30
270x105
900
115
2 Ball bearings
30
280x60 RMK 25
280x60 RMK 25
280x60
575
70
2 Ball bearings
25
300x85 RMK 30
300x85 RMK 30
300x85
675
95
2 Ball bearings
30
300x100 RMK 30
300x100 RMK 30
300x100
975
110
2 Ball bearings
30
310x100 RMK 30
310x100 RMK 30
310x100
950
110
2 Ball bearings
30
360x60 RMK 30
360x60 RMK 30
360x60
750
70
2 Ball bearings
30
360x85 RMK 30
360x85 RMK 30
360x85
1050
95
2 Ball bearings
30
400x65 RMK 30
400x65 RMK 30
400x65
900
75
2 Ball bearings
30
405x130 RMK 40
405x130 RMK 40
405x130
1500
140
2 Ball bearings
40
425x150 RMK 45
425x150 RMK 45
425x150
1900
160
2 Ball bearings
45
455x100 RMK 35
455x100 RMK 35
455x100
1350
110
2 Ball bearings
35
500x85 RMK 35
500x85 RMK 35
500x85
1300
95
2 Ball bearings
35
520x100 RMK 40
520x100 RMK 40
520x100
1525
110
2 Ball bearings
40
620x200 RMK 55
620x200 RMK 55
620x200
3000
210
2 Ball bearings
55
645x300 RMK 80
645x300 RMK 80
645x300
4700
310
2 Ball bearings
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IN/INV-DGBX/DG - Swivel castor
Rollenbau
27.09.2017
ES - Wheel
Rollenbau
27.09.2017
K - Wheel
Rollenbau
27.09.2017
PE - Wheel
Rollenbau
27.09.2017
K1776 - Wheels rubber tyres on steel plate rims
KIPP USA
05.06.2024
RE.E3 - ELESA-Vulcanised rubber wheels
Elesa
24.06.2024
61-RN/RNB - Swivel castor
Rollenbau
12.01.2024
B683,B603,B623,B634,B605,B625,B606,B626,B608,B628,BR63,BR74,BR84,BR104,BR85...
Misumi
09.09.2019
RE.F4 - Mould-on polyurethane wheels
Elesa+Ganter
21.06.2024
Z/SU - Wheel
Rollenbau
05.09.2022
L - Pneumatic Wheels
Rollenbau
27.09.2017
756273 - GEV 620/65K
Blickle
10.10.2023
53PSDCB - Standard rubber wheels, pressed steel discs, plain bore
Tellurerota
06.05.2024
R2M - Wheel
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表