您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
RLSC Series - Gas Springs
Ready
Springs
Gas Springs
Design2Tite
RLSC
Powered by
CAD模型選擇
{ready/federn/gasdruckfedern/design2tite/rlsc/rlsc_assmtab.prj},{NB=ORLSC180016000},{BESTNR=ORLSC18001600},{T=RLSC},{NK=1800},{HUBMAX=16},{HUB=0},{FA=18.03},{FE=MIN},{D1=50.2},{D2=35},{DO=106},{DC=90},{D4=M6},{NDMD4=6.000},{KDMD4=4.917},{D6=26},{L1=2},{L4=8},{L5=8},{XX1=11},{AG=2},{VERS=RLSC},{PPATH=rlsc_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
T
Type
ⁿ/ₐ
NK
nominal force
[daN]
HUBMAX
max. Working Stroke
[mm]
FA
Die Open Force
[KN]
FE
Die closed force
[KN]
D1
Body Diameter
[mm]
D2
Piston Rod Diameter
[mm]
DO
Die Open Length
[mm]
DC
Die closed height
[mm]
D4
Thread
ⁿ/ₐ
D6
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
ORLSC10000600
ORLSC10000600
RLSC
1000
6
10.63
38.0
25
61
55
M6
17
2
8
6
ORLSC10001000
ORLSC10001000
RLSC
1000
10
10.63
38.0
25
78
68
M6
17
2
8
6
ORLSC10001600
ORLSC10001600
RLSC
1000
16
10.63
38.0
25
100
84
M6
17
2
8
6
ORLSC10002500
ORLSC10002500
RLSC
1000
25
10.63
38.0
25
135
110
M6
17
2
8
6
ORLSC10003200
ORLSC10003200
RLSC
1000
32
10.63
38.0
25
167
135
M6
17
2
8
6
ORLSC10004000
ORLSC10004000
RLSC
1000
40
10.63
38.0
25
195
155
M6
17
2
8
6
ORLSC10005000
ORLSC10005000
RLSC
1000
50
10.63
15.90
38.0
25
230
180
M6
17
2
8
6
ORLSC18000600
ORLSC18000600
RLSC
1800
6
18.03
50.2
35
66
60
M6
26
2
8
8
ORLSC18001000
ORLSC18001000
RLSC
1800
10
18.03
50.2
35
80
70
M6
26
2
8
8
ORLSC18001600
ORLSC18001600
RLSC
1800
16
18.03
50.2
35
106
90
M6
26
2
8
8
ORLSC18002500
ORLSC18002500
RLSC
1800
25
18.03
50.2
35
135
110
M6
26
2
8
8
ORLSC18003200
ORLSC18003200
RLSC
1800
32
18.03
50.2
35
162
130
M6
26
2
8
8
ORLSC18004000
ORLSC18004000
RLSC
1800
40
18.03
50.2
35
190
150
M6
26
2
8
8
ORLSC18005000
ORLSC18005000
RLSC
1800
50
18.03
32.51
50.2
35
220
170
M6
26
2
8
8
ORLSC47001000
ORLSC47001000
RLSC
4700
10
47.67
75.2
55
80
70
M8
40
2
8
8
ORLSC47001600
ORLSC47001600
RLSC
4700
16
47.67
75.2
55
106
90
M8
40
2
8
8
ORLSC47002500
ORLSC47002500
RLSC
4700
25
47.67
75.2
55
135
110
M8
40
2
8
8
ORLSC47003200
ORLSC47003200
RLSC
4700
32
47.67
75.2
55
167
135
M8
40
2
8
8
ORLSC47004000
ORLSC47004000
RLSC
4700
40
47.67
75.2
55
200
160
M8
40
2
8
8
ORLSC47005000
ORLSC47005000
RLSC
4700
50
47.67
71.79
75.2
55
240
190
M8
40
2
8
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表