RLCBSRE-4-01 - Reverse Locking Support - Snap Locking, Bayonet Nose
Essentra Components
PCB & Electronics Hardware
Supports
Reverse Locking Supports
Reverse Locking Support - Snap Locking, Bayonet Nose
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12040000/p160212/rlcbsre-4-01.prj},{NB=RLCBSRE-10-01},{PN=RLCBSRE-10-01},{AMERSID=1067748},{APACID=-},{EMEAID=1067903},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=0.62500000},{AM=15.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
[mm]
RLCBSRE-4-01
RLCBSRE-4-01
1067749
-
1067905
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
RLCBSRE-6-01
RLCBSRE-6-01
1067750
-
1067907
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
RLCBSRE-8-01
RLCBSRE-8-01
1067751
-
1067909
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
RLCBSRE-10-01
RLCBSRE-10-01
1067748
-
1067903
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
RLCBSRE-4-01BK
RLCBSRE-4-01BK
-
-
1067906
UL94 V-2 Nylon 6/6, RMS-0...
Black
1/4
6.4
RLCBSRE-6-01BK
RLCBSRE-6-01BK
-
-
1067908
UL94 V-2 Nylon 6/6, RMS-0...
Black
3/8
9.5
RLCBSRE-8-01BK
RLCBSRE-8-01BK
-
-
1067910
UL94 V-2 Nylon 6/6, RMS-0...
Black
1/2
12.7
RLCBSRE-10-01BK
RLCBSRE-10-01BK
-
-
1067904
UL94 V-2 Nylon 6/6, RMS-0...
Black
5/8
15.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表