Rivet studs DIN 71803 form B
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD모델 선택
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/nietzapfen20din207180320form20b.prj},{NB=10 03 1003 2019/013},{PREVIEW=../_pool_/91/74/kugelzapfen-form-b_700x700px.png},{REF=10 03 1003 2019/013},{IDENT=Nietzapfen DIN 71803 Form B B 19 x 18 Stahl galv. verzinkt weiß},{SIZE=B 19 x 18},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D5=14},{L1PM02=18},{L3PM03=20},{WEIGHT=0,064},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/nietzapfen-din-71803-form-b-b-19-x-18-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=2049}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D5
d5 h11
[mm]
L1PM02
l1 ±0,2
[mm]
L3PM03
l3 ±0,3
[mm]
WEIGHT
Mass per piece
[kg]
10 03 1003 1006/003
10 03 1003 1006/003
Rivet stud DIN 71803 form...
B 6 x 3,5
Steel
bright
6
4
3,5
8,5
0,002
10 03 1003 1006/013
10 03 1003 1006/013
Rivet stud DIN 71803 form...
B 6 x 3,5
Steel
electr. galvanised white
6
4
3,5
8,5
0,002
10 03 1003 1008/003
10 03 1003 1008/003
Rivet stud DIN 71803 form...
B 8 x 4
Steel
bright
8
5
4
9
0,004
10 03 1003 1008/013
10 03 1003 1008/013
Rivet stud DIN 71803 form...
B 8 x 4
Steel
electr. galvanised white
8
5
4
9
0,004
10 03 1003 2008/003
10 03 1003 2008/003
Rivet stud DIN 71803 form...
B 8 x 7,5
Steel
bright
8
5
7,5
9
0,004
10 03 1003 2008/013
10 03 1003 2008/013
Rivet stud DIN 71803 form...
B 8 x 7,5
Steel
electr. galvanised white
8
5
7,5
9
0,004
10 03 1003 1010/003
10 03 1003 1010/003
Rivet stud DIN 71803 form...
B 10 x 4,5
Steel
bright
10
6
4,5
11
0,007
10 03 1003 1010/013
10 03 1003 1010/013
Rivet stud DIN 71803 form...
B 10 x 4,5
Steel
electr. galvanised white
10
6
4,5
11
0,007
10 03 1003 2010/003
10 03 1003 2010/003
Rivet stud DIN 71803 form...
B 10 x 8
Steel
bright
10
6
8
11
0,008
10 03 1003 2010/013
10 03 1003 2010/013
Rivet stud DIN 71803 form...
B 10 x 8
Steel
electr. galvanised white
10
6
8
11
0,008
10 03 1003 1013/003
10 03 1003 1013/003
Rivet stud DIN 71803 form...
B 13 x 5
Steel
bright
13
8
5
13
0,015
10 03 1003 1013/013
10 03 1003 1013/013
Rivet stud DIN 71803 form...
B 13 x 5
Steel
electr. galvanised white
13
8
5
13
0,015
10 03 1003 2013/003
10 03 1003 2013/003
Rivet stud DIN 71803 form...
B 13 x 10
Steel
bright
13
8
10
13
0,017
10 03 1003 2013/013
10 03 1003 2013/013
Rivet stud DIN 71803 form...
B 13 x 10
Steel
electr. galvanised white
13
8
10
13
0,017
10 03 1003 1016/003
10 03 1003 1016/003
Rivet stud DIN 71803 form...
B 16 x 6
Steel
bright
16
10
6
16
0,027
10 03 1003 1016/013
10 03 1003 1016/013
Rivet stud DIN 71803 form...
B 16 x 6
Steel
electr. galvanised white
16
10
6
16
0,027
10 03 1003 2016/003
10 03 1003 2016/003
Rivet stud DIN 71803 form...
B 16 x13
Steel
bright
16
10
13
16
0,032
10 03 1003 2016/013
10 03 1003 2016/013
Rivet stud DIN 71803 form...
B 16 x13
Steel
electr. galvanised white
16
10
13
16
0,032
10 03 1003 1019/003
10 03 1003 1019/003
Rivet stud DIN 71803 form...
B 19 x 12
Steel
bright
19
14
12
20
0,056
10 03 1003 1019/013
10 03 1003 1019/013
Rivet stud DIN 71803 form...
B 19 x 12
Steel
electr. galvanised white
19
14
12
20
0,056
10 03 1003 2019/003
10 03 1003 2019/003
Rivet stud DIN 71803 form...
B 19 x 18
Steel
bright
19
14
18
20
0,064
10 03 1003 2019/013
10 03 1003 2019/013
Rivet stud DIN 71803 form...
B 19 x 18
Steel
electr. galvanised white
19
14
18
20
0,064
10 03 1003 1006/000
10 03 1003 1006/000
Rivet stud DIN 71803 form...
B 6 x 3,5
Stainless steel
bright
6
4
3,5
8,5
0,002
10 03 1003 1008/000
10 03 1003 1008/000
Rivet stud DIN 71803 form...
B 8 x 4
Stainless steel
bright
8
5
4
9
0,004
10 03 1003 2008/000
10 03 1003 2008/000
Rivet stud DIN 71803 form...
B 8 x 7,5
Stainless steel
bright
8
5
7,5
9
0,004
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 17300 - Closed-end blind rivet flang head aluminium - Steel mandrel ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
RIVQUICK® Standard rivets, Dome head, Aluminium/Steel zinc-plated
Böllhoff
26.10.2021
Standard blind rivet domed head steel zinc plated - steel zinc plated
Goebel
11.04.2022
DIN 7 - Stainless steel A4
Böllhoff
26.10.2021
DIN 7 - Stainless steel 1.4305
Böllhoff
26.10.2021
DIN 7 (ISO 2338) - FN 8230 - blank - Zylinderstifte, Toleranzfeld h8, mit L...
SFS Group Schweiz AG
25.09.2023
DIN 7 - Parallel pins
Fabory
13.02.2023
DIN Mounting Rail - DIN Mounting Rail
Rockwell Automation
17.05.2024
ALC-47310 - Rivet Nut Thread Inserts - Ribbed
Essentra Components
28.07.2014
GN 709.2-BR - ELESA-Locking elements with threaded blind hole
Elesa
26.09.2023
BN 501 - Angle joint studs type B, with rivet stud (DIN 71803 B), plain, lo...
Bossard Catalog
31.10.2023
Standard blind rivet countersunk head aluminum - aluminum
Goebel
11.04.2022
High-strength blind rivet premium pan head with grooved aluminum mandrel
Goebel
11.04.2022
High-strength blind rivet premium countersunk (100°) with grooved mandrel, ...
Goebel
11.04.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성