您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RING TONGUE TERMINAL
TE Connectivity
Terminals and Splices
Automotive, Truck, Bus & Off-Road Terminals_new
Powered by
CAD模型選擇
{teconnectivity/terminals_and_splices/automotive_truck_bus_and_off_road_terminals_new/ring_tongue_terminal.prj},{NB=1989917-2},{PN=1989917-2},{PACKAGINGQUANTITY=1000},{SHA256=fy3dLAN4PRj56EDEnixCobJytF8w4xYVyd96dd1xtHg=},{INAME=19899172d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1989917-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1989917-2},{TEINTERNALDESCRIPTION=TERMINAL RING TONGUE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
PRIMARYLOCKINGFEATURE
Primary Locking Feature
ⁿ/ₐ
WIRETYPE
Wire Type
ⁿ/ₐ
RECEPTACLESTYLE
Receptacle Style
ⁿ/ₐ
CRIMPTYPE
Crimp Type
ⁿ/ₐ
TERMINALSPLICETYPE
Terminal & Splice Type
ⁿ/ₐ
INTERFACEPLATING
Interface Plating
ⁿ/ₐ
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
ⁿ/ₐ
TERMINATIONMETHOD
Termination Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
WIRESIZEAWG
Wire Size
[AWG]
WIRESIZEMM2
Wire Size
[mm2]
WIRESIZESEARCHAWG
Wire Size Search
[AWG]
WIRESIZESEARCHMM2
Wire Size Search
[mm2]
WIREINSULATIONDIAMETER
Wire Insulation Diameter
ⁿ/ₐ
CUSTOMERPREFERREDCONTACT
Customer Preferred Contact
ⁿ/ₐ
SEALTYPE
Seal Type
ⁿ/ₐ
MATINGTABWIDTH
Mating Tab Width
ⁿ/ₐ
MATINGTABTHICKNESS
Mating Tab Thickness
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
TERMINALTRANSMITS
Terminal Transmits
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
1544205-1
1544205-1
1544205-1
COSSE BAT. DE 8 PL
No
N/A
N/A
N/A
F-Crimp
Ring Tongue
N/A
N/A
Crimp
600
Box
6 - 1
14 - 41
1, 2, 3, 4, 5
14, 41
N/A
N/A
N/A
N/A
N/A
-40 - 100 C [ -40 - 212 F...
100+ A (Very High Power)
P4010094722
1670815-2
1670815-2
1670815-2
RING TONGUE, IPT 70 - 120...
No
N/A
Copper
180
N/A
Ring Tongue
Tin (Sn)
Tin (Sn)
N/A
100
Box
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 - 170 C [ -40 - 338 F...
N/A
N/A
1989917-2
1989917-2
1989917-2
TERMINAL RING TONGUE
No
N/A
Copper
180
F-Crimp
Ring Tongue
Tin (Sn)
Tin (Sn)
Crimp
1000
Box
5 - 4
16 - 20
4, 5
16, 20
7.9 - 9.6 mm [ .311 - .37...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2-2177380-2
2-2177380-2
2-2177380-2
RING TONGUE, CONTACT
No
N/A
Copper
180
Radial
Ring Tongue
Tin (Sn)
Tin (Sn)
Crimp
150
Package
N/A
8 - 35
N/A
N/A
13.8 - 14.4 mm [ .543 - ....
N/A
Single Wire Seal (SWS)
18 mm [ .709 in ]
3.5 mm [ .138 in ]
-40 - 150 C [ -40 - 302 F...
100+ A (Very High Power)
N/A
2133080-3
2133080-3
2133080-3
RING TONGUE TERMINAL M8
No
N/A
Copper
N/A
F-Crimp
Ring Tongue
Tin (Sn)
Tin (Sn)
Crimp
1
Package
5 - 4
16 - 20
4, 5
16, 20
7.9 - 9 mm [ .311 - .35 i...
No
N/A
N/A
N/A
N/A
N/A
N/A
2133217-1
2133217-1
2133217-1
TERMINAL RING TONGUE M8
No
Clean Body
Copper
180
F-Crimp
Ring Tongue
Tin (Sn)
Tin (Sn)
Crimp
1000
Box
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20379 - Female crimping terminals with antivibration copper sleeve, all-...
Bossard Catalog
13.11.2023
BN 20378 - Male crimping terminals with antivibration copper sleeve, all-in...
Bossard Catalog
13.11.2023
PIDG RING TONGUE TERMINALS
TE Connectivity
27.05.2020
19323
Molex
08.04.2022
19164
Molex
08.04.2022
Rings & Spades
TE Connectivity
27.05.2020
19324
Molex
08.04.2022
Automotive, Truck, Bus & Off-Road Terminals
TE Connectivity
27.05.2020
PIDG RADIATION REST/150 C RINGS/SPADES
TE Connectivity
27.05.2020
Rings & Spades
TE Connectivity
27.05.2020
19073
Molex
08.04.2022
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
3240028 - C-RCI 6/M5
PHOENIX CONTACT
07.12.2023
Type 12 Terminal Enclosures - Type 12 / 13 Enclosures
Eaton B-Line
17.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表