피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
Right-Angle Gearhead JH/JL Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Constant Speed Motors
KII Series
Induction Motor
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/constant_speed_motors/k2_series/induction_motor/rag_jh_asmtab.prj},{NB=5IK40KJC+5L10B},{CNSORDERNO1=5IK40KJC},{CNSORDERNO21=B},{CNSORDERNO3=5IK40KJC-5L},{CNSORDERNO31=5IK40KJC+5L},{FM=90},{W=40},{V=Single-Phase 200 VAC},{SHAFT=Right-Angle Gearhead Type},{GT=Solid Shaft, JL Gearhead},{SD=Left},{SERIES=KII Series: Japan Voltage Specification},{TYPE=Lead Type},{R=10},{VERS1=8},{VERS2=11},{X=2},{PPATH=right_angle_gearhead/rag_jh_asmtpl.prj},{GHNAMEX=5L}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO2
Product Name
ⁿ/ₐ
CNSORDERNO
Previous Product Name
ⁿ/ₐ
GHNAME
Gearhead
ⁿ/ₐ
FM
Motor Frame Size
[mm]
W
Output
[W]
V
Power Supply Voltage
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
GT
Gearhead Type
ⁿ/ₐ
SD
Shaft Direction
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
5IK40KA-5H10S
5IK40KA-5H10S
5IK40KA-5H10S
5H10B
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type...
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK40KC-5H10S
5IK40KC-5H10S
5IK40KC-5H10S
5H10B
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type...
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK60KA-5H10S
5IK60KA-5H10S
5IK60KA-5H10S
5H10B
90
60
Single-Phase 100 VAC
Right-Angle Gearhead Type...
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK60KC-5H10S
5IK60KC-5H10S
5IK60KC-5H10S
5H10B
90
60
Single-Phase 200 VAC
Right-Angle Gearhead Type...
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK90KA-5H10S
5IK90KA-5H10S
5IK90KA-5H10S
5H10B
90
90
Single-Phase 100 VAC
Right-Angle Gearhead Type...
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK90KC-5H10S
5IK90KC-5H10S
5IK90KC-5H10S
5H10B
90
90
Single-Phase 200 VAC
Right-Angle Gearhead Type...
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
4IK25KJA+4H10B
4IK25KJA+4H10B
4IK25KJA-4H10B
4H10B
80
25
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
4IK25KJC+4H10B
4IK25KJC+4H10B
4IK25KJC-4H10B
4H10B
80
25
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
4IK25KJA+4L10B
4IK25KJA+4L10B
4IK25KJA-4L10B
4L10B
80
25
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
4IK25KJC+4L10B
4IK25KJC+4L10B
4IK25KJC-4L10B
4L10B
80
25
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK40KJA+5H10B
5IK40KJA+5H10B
5IK40KJA-5H10B
5H10B
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK40KJC+5H10B
5IK40KJC+5H10B
5IK40KJC-5H10B
5H10B
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK40KJA+5L10B
5IK40KJA+5L10B
5IK40KJA-5L10B
5L10B
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK40KJC+5L10B
5IK40KJC+5L10B
5IK40KJC-5L10B
5L10B
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK60KJA+5H10B
5IK60KJA+5H10B
5IK60KJA-5H10B
5H10B
90
60
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK60KJC+5H10B
5IK60KJC+5H10B
5IK60KJC-5H10B
5H10B
90
60
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK60KJA+5L10B
5IK60KJA+5L10B
5IK60KJA-5L10B
5L10B
90
60
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK60KJC+5L10B
5IK60KJC+5L10B
5IK60KJC-5L10B
5L10B
90
60
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK90KJA+5H10B
5IK90KJA+5H10B
5IK90KJA-5H10B
5H10B
90
90
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK90KJC+5H10B
5IK90KJC+5H10B
5IK90KJC-5H10B
5H10B
90
90
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK90KJA+5L10B
5IK90KJA+5L10B
5IK90KJA-5L10B
5L10B
90
90
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK90KJC+5L10B
5IK90KJC+5L10B
5IK90KJC-5L10B
5L10B
90
90
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK40KEC+5H10B
5IK40KEC+5H10B
-
5H10B
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
5IK40KEC+5L10B
5IK40KEC+5L10B
-
5L10B
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft, JL Gearhead
Left
KII Series: Japan Voltage...
Lead Type
5IK60KEC+5H10B
5IK60KEC+5H10B
-
5H10B
90
60
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft, JH Gearhead
-
KII Series: Japan Voltage...
Lead Type
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성