카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
RGH-CA-HA-1
VIPDO
fagongchangzidonghua
zhixiangdaogui
rgh-ca-ha
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/rgh-ca-ha/rgh-ca-ha-zpt.prj},{NB=LAE51-RGH30HA-Z0-200-H},{CODE=LAE5},{NOBPR=1},{MODEL=RGH30HA},{RG=RG : RG Series},{BE=H : Square Type},{ME=30},{LE=H : Super Heavy Load},{BG=A : Mounting From Top},{PG=Z0},{LR=200.0},{PE=H},{DN=},{H=45},{H1=6.0},{N=16.0},{W=60},{B=40},{B1=10.0},{C=60},{L1=93.0},{L=131.8},{K1=24.50},{K2=8.00},{G=12.0},{MXL=M8x10},{T=9.5},{H2=9.5},{H3=10.3},{WR=28},{HR=28.0},{D=14.0},{H4=12.0},{D2=9.0},{P=40},{E=20.0},{FBSOSR=M8x25},{BD=48.10},{BRD=105.00},{MR=1.846},{MP=1.712},{MY=1.712},{SW=1.16},{GRW=4.41},{CTK=13.0},{PPATH=rgh-ca-ha-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
ⁿ/ₐ
RG
RG系列
ⁿ/ₐ
BE
Block Type
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
LE
Load Type
ⁿ/ₐ
BG
Block Mounting
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
H1
Assembly specification (mm)
ⁿ/ₐ
N
Assembly specification (mm)
ⁿ/ₐ
W
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
B1
Slider size (mm)
ⁿ/ₐ
C
Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
K1
Slider size (mm)
ⁿ/ₐ
K2
Slider size (mm)
ⁿ/ₐ
G
Slider size (mm)
ⁿ/ₐ
MXL
MxL Slider size (mm)
ⁿ/ₐ
T
Slider size (mm)
ⁿ/ₐ
H2
Slider size (mm)
ⁿ/ₐ
H3
Slider size (mm)
ⁿ/ₐ
WR
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAE51-RGH15CA-Z0-130-H
LAE51-RGH15CA-Z0-130-H
LAE5
RGH15CA
RG : RG Series
H : Square Type
15
C : Heavy Load
A : Mounting From Top
28
4.0
9.5
34
26
4.0
26
45.0
68.0
13.40
4.70
5.3
M4x8
6.0
7.6
10.1
15
16.5
7.5
5.7
4.5
30
20.0
M4x16
11.30
24.00
0.311
0.173
0.173
0.20
1.80
LAE51-RGH20CA-Z0-130-H
LAE51-RGH20CA-Z0-130-H
LAE5
RGH20CA
RG : RG Series
H : Square Type
20
C : Heavy Load
A : Mounting From Top
34
5.0
12.0
44
32
6.0
36
57.5
86.0
15.80
6.00
5.3
M5x8
8.0
8.3
8.3
20
21.0
9.5
8.5
6.0
30
20.0
M5x16
21.30
46.70
0.647
0.460
0.460
0.40
2.76
LAE51-RGH20HA-Z0-160-H
LAE51-RGH20HA-Z0-160-H
LAE5
RGH20HA
RG : RG Series
H : Square Type
20
H : Super Heavy Load
A : Mounting From Top
34
5.0
12.0
44
32
6.0
50
77.5
106.0
18.80
6.00
5.3
M5x8
8.0
8.3
8.3
20
21.0
9.5
8.5
6.0
30
20.0
M5x16
26.90
63.00
0.872
0.837
0.837
0.53
2.76
LAE51-RGH25CA-Z0-160-H
LAE51-RGH25CA-Z0-160-H
LAE5
RGH25CA
RG : RG Series
H : Square Type
25
C : Heavy Load
A : Mounting From Top
40
5.5
12.5
48
35
6.5
35
64.5
97.9
20.75
7.25
12.0
M6x8
9.5
10.2
10.0
23
23.6
11.0
9.0
7.0
30
20.0
M6x20
27.70
57.10
0.758
0.605
0.605
0.61
3.08
LAE51-RGH25HA-Z0-160-H
LAE51-RGH25HA-Z0-160-H
LAE5
RGH25HA
RG : RG Series
H : Square Type
25
H : Super Heavy Load
A : Mounting From Top
40
5.5
12.5
48
35
6.5
50
81.0
114.4
21.50
7.25
12.0
M6x8
9.5
10.2
10.0
23
23.6
11.0
9.0
7.0
30
20.0
M6x20
33.90
73.40
0.975
0.991
0.991
0.75
3.08
LAE51-RGH30CA-Z0-160-H
LAE51-RGH30CA-Z0-160-H
LAE5
RGH30CA
RG : RG Series
H : Square Type
30
C : Heavy Load
A : Mounting From Top
45
6.0
16.0
60
40
10.0
40
71.0
109.8
23.50
8.00
12.0
M8x10
9.5
9.5
10.3
28
28.0
14.0
12.0
9.0
40
20.0
M8x25
39.10
82.10
1.445
1.060
1.060
0.90
4.41
LAE51-RGH30HA-Z0-200-H
LAE51-RGH30HA-Z0-200-H
LAE5
RGH30HA
RG : RG Series
H : Square Type
30
H : Super Heavy Load
A : Mounting From Top
45
6.0
16.0
60
40
10.0
60
93.0
131.8
24.50
8.00
12.0
M8x10
9.5
9.5
10.3
28
28.0
14.0
12.0
9.0
40
20.0
M8x25
48.10
105.00
1.846
1.712
1.712
1.16
4.41
LAE51-RGH35CA-Z0-200-H
LAE51-RGH35CA-Z0-200-H
LAE5
RGH35CA
RG : RG Series
H : Square Type
35
C : Heavy Load
A : Mounting From Top
55
6.5
18.0
70
50
10.0
50
79.0
124.0
22.50
10.00
12.0
M8x12
12.0
16.0
19.6
34
30.2
14.0
12.0
9.0
40
20.0
M8x25
57.90
105.20
2.170
1.440
1.440
1.57
6.06
LAE51-RGH35HA-Z0-200-H
LAE51-RGH35HA-Z0-200-H
LAE5
RGH35HA
RG : RG Series
H : Square Type
35
H : Super Heavy Load
A : Mounting From Top
55
6.5
18.0
70
50
10.0
72
106.5
151.5
25.25
10.00
12.0
M8x12
12.0
16.0
19.6
34
30.2
14.0
12.0
9.0
40
20.0
M8x25
73.10
142.00
2.930
2.600
2.600
2.06
6.06
LAE51-RGH45CA-Z0-202.5-H
LAE51-RGH45CA-Z0-202.5-H
LAE5
RGH45CA
RG : RG Series
H : Square Type
45
C : Heavy Load
A : Mounting From Top
70
8.0
20.5
86
60
13.0
60
106.0
153.2
31.00
10.00
12.9
M10x17
16.0
20.0
24.0
45
38.0
20.0
17.0
14.0
52
22.5
M12x35
92.60
178.80
4.520
3.050
3.050
3.18
9.97
LAE51-RGH45HA-Z0-255-H
LAE51-RGH45HA-Z0-255-H
LAE5
RGH45HA
RG : RG Series
H : Square Type
45
H : Super Heavy Load
A : Mounting From Top
70
8.0
20.5
86
60
13.0
80
139.8
187.0
37.90
10.00
12.9
M10x17
16.0
20.0
24.0
45
38.0
20.0
17.0
14.0
52
22.5
M12x35
116.00
230.90
6.330
5.470
5.470
4.13
9.97
LAE51-RGH55CA-Z0-300-H
LAE51-RGH55CA-Z0-300-H
LAE5
RGH55CA
RG : RG Series
H : Square Type
55
H : Super Heavy Load
A : Mounting From Top
80
10.0
23.5
100
75
12.5
75
125.5
183.7
37.75
12.50
12.9
M12x18
17.5
22.0
27.5
53
44.0
23.0
20.0
16.0
60
30.0
M14x45
130.50
252.00
8.010
5.400
5.400
4.89
13.98
LAE51-RGH55HA-Z0-300-H
LAE51-RGH55HA-Z0-300-H
LAE5
RGH55HA
RG : RG Series
H : Square Type
55
H : Super Heavy Load
A : Mounting From Top
80
10.0
23.5
100
75
12.5
95
173.8
232.0
51.90
12.50
12.9
M12x18
17.5
22.0
27.5
53
44.0
23.0
20.0
16.0
60
30.0
M14x45
167.80
348.00
11.150
10.250
10.250
6.68
13.98
LAE51-RGH65CA-Z0-370-H
LAE51-RGH65CA-Z0-370-H
LAE5
RGH65CA
RG : RG Series
H : Square Type
65
H : Super Heavy Load
A : Mounting From Top
90
12.0
31.5
126
76
25.0
70
160.0
232.0
60.80
15.80
12.9
M16x20
25.0
15.0
15.0
63
53.0
26.0
22.0
18.0
75
35.0
M16x50
213.00
411.60
16.200
11.590
11.590
8.80
20.22
LAE51-RGH65HA-Z0-370-H
LAE51-RGH65HA-Z0-370-H
LAE5
RGH65HA
RG : RG Series
H : Square Type
65
H : Super Heavy Load
A : Mounting From Top
90
12.0
31.5
126
76
25.0
120
223.0
295.0
67.30
15.80
12.9
M16x20
25.0
15.0
15.0
63
53.0
26.0
22.0
18.0
75
35.0
M16x50
275.30
572.70
22.550
22.170
22.170
12.13
20.22
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성