您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RF-SE - Rod eye with spherical bearing
Rodobal
Powered by
CAD模型選擇
{rodobal/rf_se.prj},{NB=RF16SE},{IDNR=RF_SE},{D2=16.000},{B=21.000},{M=15.000},{O=19.300},{D1=42.000},{F=64.000},{L=85.000},{GL=28.000},{K=27.000},{J=22.000},{E=8.000},{A=28.575},{G=M16x2},{SW=22.000},{SR=3220},{SA=1400},{ALFA=15},{PESO=230},{DD2=16.000},{GN=13.835}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
D2
Bearing bore
[mm]
B
Inner ring width
[mm]
M
Thickness
[mm]
O
Plane
[mm]
D1
Housing diameter
[mm]
F
Axis
[mm]
L
Overall dimension
[mm]
GL
Threaded portion
[mm]
K
Diameter
[mm]
J
Diameter
[mm]
E
Wrench flat height
[mm]
A
Inner ring diameter
[mm]
G
Thread
ⁿ/ₐ
SW
Wrench flat
[mm]
SR
Radial static
ⁿ/ₐ
SA
Axial static
ⁿ/ₐ
ALFA
Angle
[°]
PESO
Weight
[g]
RF5SE
5.000
8.000
6.000
7.700
18.000
27.000
36.000
10.000
11.000
9.000
4.000
11.112
M5x0.8
9.000
800
360
13
18
RF6SE
6.000
9.000
6.750
8.900
20.000
30.000
40.000
12.000
13.000
10.000
5.000
12.700
M6x1
11.000
890
400
13
27
RF8SE
8.000
12.000
9.000
10.400
24.000
36.000
48.000
16.000
16.000
12.500
5.000
15.875
M8x1.25
13.000
1410
630
13
46
RF10SE
10.000
14.000
10.500
12.900
28.000
43.000
57.000
20.000
19.000
15.000
6.500
19.050
M10x1.5
17.000
1930
870
13
76
RF12SE
12.000
16.000
12.000
15.400
32.000
50.000
66.000
22.000
22.000
17.500
6.500
22.225
M12x1.75
19.000
2350
1050
13
115
RF14SE
14.000
19.000
13.500
16.800
36.000
57.000
75.000
25.000
25.000
20.000
8.000
25.400
M14x2
22.000
2080
935
15
170
RF16SE
16.000
21.000
15.000
19.300
42.000
64.000
85.000
28.000
27.000
22.000
8.000
28.575
M16x2
22.000
3220
1400
15
230
RF18SE
18.000
23.000
16.500
21.800
46.000
71.000
94.000
32.000
31.000
25.000
10.000
31.750
M18x1.5
27.000
3860
1735
15
320
RF20SE
20.000
25.000
18.000
24.300
50.000
77.000
102.000
33.000
34.000
27.500
10.000
34.925
M20x1.5
32.000
4380
1970
15
415
RF22SE
22.000
28.000
20.000
25.800
54.000
84.000
111.000
37.000
37.000
30.000
12.000
38.100
M22x1.5
32.000
5260
2365
15
540
RF25SE
25.000
31.000
22.000
29.600
60.000
94.000
124.000
42.000
42.000
33.500
12.000
42.850
M24x2
36.000
6240
2800
15
750
RF30SE
30.000
37.000
25.000
34.800
70.000
110.000
145.000
51.000
51.000
40.000
15.000
50.800
M30x2
41.000
8160
3670
15
1130
RF35SE
35.000
43.000
28.000
44.200
80.000
125.000
165.000
56.000
56.000
46.000
17.000
57.150
M36x2
50.000
10080
4530
15
1600
RF40SE
40.000
49.000
35.000
45.200
90.000
142.000
187.000
60.000
69.000
57.000
25.000
65.960
M42x2
60.000
12400
5580
15
2770
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RM-SE - Rod eye with spherical bearing
Rodobal
30.11.2011
ATMF - Flexible Couplings torsionally stiff power transmission
Rodoflex
30.11.2011
ANSB - Precision locknuts radial tightening wide series 3 tightening points
Rodogrip
30.11.2011
PNST - Locknuts, axial tightening, axial slant set screws
Rodogrip
30.11.2011
RDUK - Schre spacer with locknut
Rodoset
30.11.2011
RS - Rod eye
Rodobal
30.11.2011
RF-AE - Rod eye with spherical bearing
Rodobal
30.11.2011
RF-SEAL - Rod eye with spherical bearing
Rodobal
30.11.2011
SE-SEI-SEJR-SEJR316 - Rod eye with spherical bearing
Rodobal
30.11.2011
27630 - Rod ends with plain bearing internal thread, stainless steel DIN IS...
norelem
30.04.2024
Rod eye clevis - JE Compact cylinder
CHELIC
10.07.2020
Rod eye with spherical bearing (S-end)
TAIYO
14.06.2023
STW series - Slide Table Cylinder
AirTAC
21.07.2022
RM-MTE - Rod eye with spherical bearing
Rodobal
30.11.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表