您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Rekord 2B-VA-NT
EMUGE-FRANKEN
EMUGE
M/C Tap
UNC
EMUGE-VA
Rekord B
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/unc/emuge-va/rekord20b/rekord202b-va-nt.prj},{NB=C0203000.5015},{SHA256=Dq+rDDRVuuvAV8FyEDMOqhEG1g7d07smiU7sKl2KQRA=},{INAME=C0203000_5015_gen},{NAME=C0203000_5015_gen},{DOC=rekord202b-va-nt/c0203000_5015.pdf},{J21=C0203000.5015},{J22=Rek.2B-VA-NT},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 2184-1},{J6=ZYL01202105},{A1=UNC},{A21=15.875},{A22=0.6250},{A24=5/8},{A3=2.309},{A4=11},{A5=2B},{A8=9.0},{B3=110},{C11=ZYL},{C12=21},{C2=0120},{C3=12},{C31=h9},{D2=N},{D7=0.091},{F1=R},{G3=B},{H11=HSS-E},{H22=0},{H5=NT},{NSM=DIN4000-80},{DXF=rekord202b-va-nt/c0203000_5015.dxf},{XML=rekord202b-va-nt/c0203000_5015.xml},{CSV=rekord202b-va-nt/c0203000_5015.csv},{STP=rekord202b-va-nt/c0203000_5015_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0203000.5012
C0203000.5012
Rek.2B-VA-NT
E
1
HSSE
DIN 2184-1
ZYL00802105
UNC
11.112
0.4375
7/16
1.814
14
2B
6.2
100
ZYL
21
0080
8
h9
N
0.037
R
B
HSS-E
0
NT
DIN4000-80
C0203000.5013
C0203000.5013
Rek.2B-VA-NT
E
1
HSSE
DIN 2184-1
ZYL00902105
UNC
12.700
0.5000
1/2
1.954
13
2B
7.0
110
ZYL
21
0090
9
h9
N
0.053
R
B
HSS-E
0
NT
DIN4000-80
C0203000.5015
C0203000.5015
Rek.2B-VA-NT
E
1
HSSE
DIN 2184-1
ZYL01202105
UNC
15.875
0.6250
5/8
2.309
11
2B
9.0
110
ZYL
21
0120
12
h9
N
0.091
R
B
HSS-E
0
NT
DIN4000-80
C0203000.5016
C0203000.5016
Rek.2B-VA-NT
E
1
HSSE
DIN 2184-1
ZYL01402105
UNC
19.050
0.7500
3/4
2.540
10
2B
11.0
125
ZYL
21
0140
14
h9
N
0.142
R
B
HSS-E
0
NT
DIN4000-80
C0203000.5017
C0203000.5017
Rek.2B-VA-NT
E
1
HSSE
DIN 2184-1
ZYL01802105
UNC
22.225
0.8750
7/8
2.822
9
2B
14.5
140
ZYL
21
0180
18
h9
N
0.253
R
B
HSS-E
0
NT
DIN4000-80
C0203000.5018
C0203000.5018
Rek.2B-VA-NT
E
1
HSSE
DIN 2184-1
ZYL01802105
UNC
25.400
1.0000
1
3.175
8
2B
14.5
160
ZYL
21
0180
18
h9
N
0.361
R
B
HSS-E
0
NT
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表