카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62761 - Anneau d'arrêt interieur pour alésage - DIN 472 - Inox
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Goupilles et circlips
a2
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/fixation_inox/goupille_circlips/a2/62761.prj},{NB=emile_maurin_6276133},{REF=6276133},{MAT=Acier inoxydable A2},{IDNR=},{D1=33.000},{D=33},{D3=35.50},{S=1.20},{A=5.400},{B=3.200},{D5=2.500},{D2=33.700},{M=1.300},{T=0.850},{N=2.600},{D4=20.600},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D3
Diameter of the nut
[mm]
S
Thickness
[mm]
Emile Maurin 627618
627618
Acier inoxydable A2
8
8.70
0.80
Emile Maurin 627619
627619
Acier inoxydable A2
9
9.80
0.80
Emile Maurin 6276110
6276110
Acier inoxydable A2
10
10.80
1.00
Emile Maurin 6276111
6276111
Acier inoxydable A2
11
11.80
1.00
Emile Maurin 6276112
6276112
Acier inoxydable A2
12
13.00
1.00
Emile Maurin 6276113
6276113
Acier inoxydable A2
13
14.10
1.00
Emile Maurin 6276114
6276114
Acier inoxydable A2
14
15.10
1.00
Emile Maurin 6276115
6276115
Acier inoxydable A2
15
16.20
1.00
Emile Maurin 6276116
6276116
Acier inoxydable A2
16
17.30
1.00
Emile Maurin 6276117
6276117
Acier inoxydable A2
17
18.30
1.00
Emile Maurin 6276118
6276118
Acier inoxydable A2
18
19.50
1.00
Emile Maurin 6276119
6276119
Acier inoxydable A2
19
20.50
1.00
Emile Maurin 6276120
6276120
Acier inoxydable A2
20
21.50
1.00
Emile Maurin 6276121
6276121
Acier inoxydable A2
21
22.50
1.00
Emile Maurin 6276122
6276122
Acier inoxydable A2
22
23.50
1.00
Emile Maurin 6276123
6276123
Acier inoxydable A2
23
24.60
1.00
Emile Maurin 6276124
6276124
Acier inoxydable A2
24
25.90
1.20
Emile Maurin 6276125
6276125
Acier inoxydable A2
25
26.90
1.20
Emile Maurin 6276126
6276126
Acier inoxydable A2
26
27.90
1.20
Emile Maurin 6276127
6276127
Acier inoxydable A2
27
29.10
1.20
Emile Maurin 6276128
6276128
Acier inoxydable A2
28
30.10
1.20
Emile Maurin 6276129
6276129
Acier inoxydable A2
29
31.10
1.20
Emile Maurin 6276130
6276130
Acier inoxydable A2
30
32.10
1.20
Emile Maurin 6276132
6276132
Acier inoxydable A2
32
34.40
1.20
Emile Maurin 6276133
6276133
Acier inoxydable A2
33
35.50
1.20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성