目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62652 - Tige filetée longueur 3 mètres - DIN 976-2 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Tige filetée
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/tige_filetee/a2/62652.prj},{NB=emile_maurin_6265218},{REF=6265218},{L=3000},{PAS=2.50},{D=M 18},{D1=18.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
L
[mm]
PAS
[mm]
D
-
ⁿ/ₐ
Emile Maurin 626526
626526
3000
1.00
M 6
Emile Maurin 626528
626528
3000
1.25
M 8
Emile Maurin 6265210
6265210
3000
1.50
M 10
Emile Maurin 6265212
6265212
3000
1.75
M 12
Emile Maurin 6265214
6265214
3000
2.00
M 14
Emile Maurin 6265216
6265216
3000
2.00
M 16
Emile Maurin 6265218
6265218
3000
2.50
M 18
Emile Maurin 6265220
6265220
3000
2.50
M 20
Emile Maurin 6265222
6265222
3000
3.00
M 22
Emile Maurin 6265224
6265224
3000
2.50
M 24
Emile Maurin 6265227
6265227
3000
3.00
M 27
Emile Maurin 6265230
6265230
3000
3.50
M 30
Emile Maurin 6265233
6265233
3000
3.50
M 33
Emile Maurin 6265236
6265236
3000
4.00
M 36
Emile Maurin 6265239
6265239
3000
4.00
M 39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表