카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 52700 - Rondelle plate décolletée large L - NFE 27611 - Laiton
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en laiton
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/fixation_laiton/52700.prj},{NB=emile_maurin_52700L6},{REF=52700L6},{MAT=Laiton},{IDNR=},{D=6},{D1=6.25},{D2=18},{S=1.2},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 52700L3
52700L3
Laiton
3
3.25
12
0.8
Emile Maurin 52700L4
52700L4
Laiton
4
4.25
14
0.8
Emile Maurin 52700L5
52700L5
Laiton
5
5.25
16
1.0
Emile Maurin 52700L6
52700L6
Laiton
6
6.25
18
1.2
Emile Maurin 52700L8
52700L8
Laiton
8
8.25
22
1.5
Emile Maurin 52700L10
52700L10
Laiton
10
10.25
27
2.0
Emile Maurin 52700L12
52700L12
Laiton
12
12.50
32
2.5
Emile Maurin 52700L16
52700L16
Laiton
16
16.50
40
3.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
DSS - Steel telescopic rail, full extension 100%, hardened raceways (max lo...
Rollon
24.11.2021
CURVILINE (constant radius) - Curvilinear guide rail, constant bend radius,...
Rollon
05.12.2022
DSD - Steel telescopic rail, full extension 100%, hardened raceways, double...
Rollon
24.11.2021
HVC - Steel telescopic rail, full extension, double stroke, optionals avail...
Rollon
24.11.2021
MINIATURE MONO RAIL MN - Miniature recirculating ball guide rail (max load ...
Rollon
24.11.2021
Uniline - Belt driven linear actuator, ball bearings slider, protected for ...
Rollon
09.02.2024
DSB - Steel telescopic rail, full extension 100%, hardened raceways, lockin...
Rollon
24.11.2021
ASN - Steel telescopic rail, partial extension 50%, hardened raceways, high...
Rollon
24.11.2023
ACDA
A4Hydrauliek / Mures Hydraulici
31.08.2022
Modèle 304L ETR - ACIER INOXYDABLE AUSTENTIQUE 304 CALIBRE A FROID - ROND
EMILE MAURIN - Produits Métallurgiques
30.07.2020
Modèle 303 ETH - ACIER INOXYDABLE AUSTENITIQUE 303 ETIRE A FROID - HEXAGONE
EMILE MAURIN - Produits Métallurgiques
30.07.2020
Modèle 316L ETH - ACIER INOXYDABLE AUSTENITIQUE 316 ETIRE A FROID - HEXAGON...
EMILE MAURIN - Produits Métallurgiques
30.07.2020
DEM - Steel telescopic rail, full extension 100%, hardened raceways, mixed ...
Rollon
24.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성