目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
RDS - PTFE Profiles
Hallite
PTFE Profiles
RDS
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/rds/mm/rdsm.prj},{NB=HALLITE RDSMR00900NHLX},{CNSORDERNO=RDSMR00900NHLX},{DD1=90.0},{D1=99.4},{L1=7.1},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Bore Diameter ØD1
[mm]
TOL1
Tolerance f8/h9
ⁿ/ₐ
D1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE RDSMR00040NHLX
RDSMR00040NHLX
4.0
-0,010/-0,028/0,000/-0,03...
6.9
+0,036/0,000
2.4
+0.2
HALLITE RDSMR00050NHLX
RDSMR00050NHLX
5.0
-0,010/-0,028/0,000/-0,03...
7.9
+0,036/0,000
2.4
+0.2
HALLITE RDSMR00060NHLX
RDSMR00060NHLX
6.0
-0,010/-0,028/0,000/-0,03...
8.9
+0,036/0,000
2.4
+0.2
HALLITE RDSMR00080NHLX
RDSMR00080NHLX
8.0
-0,013/-0,035/0,000/-0,03...
10.9
+0,043/0,000
2.4
+0.2
HALLITE RDSMR00100NHLX
RDSMR00100NHLX
10.0
-0,013/-0,035/0,000/-0,03...
14.5
+0,043/0,000
3.6
+0.2
HALLITE RDSMR00120NHLX
RDSMR00120NHLX
12.0
-0,016/-0,043/0,000/-0,04...
16.5
+0,043/0,000
3.6
+0.2
HALLITE RDSMR00140NHLX
RDSMR00140NHLX
14.0
-0,016/-0,043/0,000/-0,04...
18.5
+0,052/0,000
3.6
+0.2
HALLITE RDSMR00150NHLX
RDSMR00150NHLX
15.0
-0,016/-0,043/0,000/-0,04...
19.5
+0,052/0,000
3.6
+0.2
HALLITE RDSMR00160NHLX
RDSMR00160NHLX
16.0
-0,016/-0,043/0,000/-0,04...
20.5
+0,052/0,000
3.6
+0.2
HALLITE RDSMR00180NHLX
RDSMR00180NHLX
18.0
-0,016/-0,043/0,000/-0,04...
22.5
+0,052/0,000
3.6
+0.2
HALLITE RDSMR00200NHLX
RDSMR00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
26.2
+0,052/0,000
4.8
+0.2
HALLITE RDSMR00220NHLX
RDSMR00220NHLX
22.0
-0,020/-0,053/0,000/-0,05...
28.2
+0,052/0,000
4.8
+0.2
HALLITE RDSMR00250NHLX
RDSMR00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
31.2
+0,062/0,000
4.8
+0.2
HALLITE RDSMR00280NHLX
RDSMR00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
34.2
+0,062/0,000
4.8
+0.2
HALLITE RDSMR00300NHLX
RDSMR00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
36.2
+0,062/0,000
4.8
+0.2
HALLITE RDSMR00320NHLX
RDSMR00320NHLX
32.0
-0,025/-0,064/0,000/-0,06...
38.2
+0,062/0,000
4.8
+0.2
HALLITE RDSMR00350NHLX
RDSMR00350NHLX
35.0
-0,025/-0,064/0,000/-0,06...
41.2
+0,062/0,000
4.8
+0.2
HALLITE RDSMR00360NHLX
RDSMR00360NHLX
36.0
-0,025/-0,064/0,000/-0,06...
42.2
+0,062/0,000
4.8
+0.2
HALLITE RDSMR00400NHLX
RDSMR00400NHLX
40.0
-0,025/-0,064/0,000/-0,06...
49.4
+0,062/0,000
7.1
+0.2
HALLITE RDSMR00420NHLX
RDSMR00420NHLX
42.0
-0,025/-0,064/0,000/-0,06...
51.4
+0,074/0,000
7.1
+0.2
HALLITE RDSMR00450NHLX
RDSMR00450NHLX
45.0
-0,025/-0,064/0,000/-0,06...
54.4
+0,074/0,000
7.1
+0.2
HALLITE RDSMR00480NHLX
RDSMR00480NHLX
48.0
-0,025/-0,064/0,000/-0,06...
57.4
+0,074/0,000
7.1
+0.2
HALLITE RDSMR00500NHLX
RDSMR00500NHLX
50.0
-0,025/-0,064/0,000/-0,06...
59.4
+0,074/0,000
7.1
+0.2
HALLITE RDSMR00520NHLX
RDSMR00520NHLX
52.0
-0,030/-0,076/0,000/-0,07...
61.4
+0,074/0,000
7.1
+0.2
HALLITE RDSMR00550NHLX
RDSMR00550NHLX
55.0
-0,030/-0,076/0,000/-0,07...
64.4
+0,074/0,000
7.1
+0.2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表