카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RC...D1 - 4 clamp halves, double weld plate, double cover plate, hex. head bolts
Parker
ERMETO Tube clamps
Tube clamps series C (Heavy series), DIN 3015-2
Powered by
CAD모델 선택
{parker/s/03/parker_3015_2_1d_assmtab.prj},{NB=RCND1-452},{ERMETO=RCND1-452},{BZ1=1-452},{INFO=PDF Link},{WERKSTOFF=Polyamid 6},{SG=4},{DB=13.000},{AD=52.0},{NW=G 1 1/2},{OD=2},{B=115},{C=90},{D=90},{E=45},{F=45},{K2=12.000},{DD1=18.000},{VER=35.000},{PPATH=parker_ser_1d_sbl.prj},{WEIGHT=9999.99999},{WERKSTOFFVIS=Polyamid 6},{ERMETO2=RCND1-452}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
AD
Tube O.D.
[mm]
NW
Tube NB
ⁿ/ₐ
OD
Tube O.D.
[Zoll]
WEIGHT
Weight
[kg]
4 clamp halves, double we...
RCAD1-106
Aluminium
1
6.0
G 1/8
5/16
9999.99999
4 clamp halves, double we...
RCAD1-108
Aluminium
1
8.0
G 1/8
5/16
9999.99999
4 clamp halves, double we...
RCAD1-110
Aluminium
1
10.0
G 1/8
5/16
9999.99999
4 clamp halves, double we...
RCAD1-112
Aluminium
1
12.0
G 1/8
5/16
9999.99999
4 clamp halves, double we...
RCAD1-112.7
Aluminium
1
12.7
G 1/8
1/2
9999.99999
4 clamp halves, double we...
RCAD1-113.5
Aluminium
1
13.5
G 1/4
1/2
9999.99999
4 clamp halves, double we...
RCAD1-114
Aluminium
1
14.0
G 1/4
1/2
9999.99999
4 clamp halves, double we...
RCAD1-115
Aluminium
1
15.0
G 1/4
1/2
9999.99999
4 clamp halves, double we...
RCAD1-116
Aluminium
1
16.0
G 1/4
5/8
9999.99999
4 clamp halves, double we...
RCAD1-117.2
Aluminium
1
17.2
G 3/8
5/8
9999.99999
4 clamp halves, double we...
RCAD1-118
Aluminium
1
18.0
G 3/8
5/8
9999.99999
4 clamp halves, double we...
RCAD1-219
Aluminium
2
19.0
G 3/8
3/4
9999.99999
4 clamp halves, double we...
RCAD1-220
Aluminium
2
20.0
G 3/8
3/4
9999.99999
4 clamp halves, double we...
RCAD1-221.3
Aluminium
2
21.3
G 1/2
3/4
9999.99999
4 clamp halves, double we...
RCAD1-222
Aluminium
2
22.0
G 1/2
3/4
9999.99999
4 clamp halves, double we...
RCAD1-223
Aluminium
2
23.0
G 1/2
3/4
9999.99999
4 clamp halves, double we...
RCAD1-225
Aluminium
2
25.0
G 1/2
1
9999.99999
4 clamp halves, double we...
RCAD1-226.9
Aluminium
2
26.9
G 3/4
1
9999.99999
4 clamp halves, double we...
RCAD1-228
Aluminium
2
28.0
G 3/4
1
9999.99999
4 clamp halves, double we...
RCAD1-230
Aluminium
2
30.0
G 3/4
1
9999.99999
4 clamp halves, double we...
RCAD1-330
Aluminium
3
30.0
G 3/4
1
9999.99999
4 clamp halves, double we...
RCAD1-332
Aluminium
3
32.0
G 3/4
1 1/4
9999.99999
4 clamp halves, double we...
RCAD1-333.7
Aluminium
3
33.7
G 1
1 1/4
9999.99999
4 clamp halves, double we...
RCAD1-335
Aluminium
3
35.0
G 1
1 1/4
9999.99999
4 clamp halves, double we...
RCAD1-338
Aluminium
3
38.0
G 1
1 1/2
9999.99999
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성