RBC-700 - Sleeve Bearings - Self Lubricating, Steel
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Sleeve Bearings
Sleeve Bearings - Self Lubricating, Steel
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050500/p040470/rbc-700.prj},{NB=RBC-700},{PN=RBC-700},{AMERSID=1048982},{APACID=-},{EMEAID=-},{SD=12},{HSBMIN=14},{HSBMAX=14.018},{BL=12},{HSB=14.0090},{RC=0.3969},{LEN=12.0000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SD
Maximum Shaft Diameter
[mm]
HSBMIN
Housing Bore Minimum
[mm]
HSBMAX
Housing Bore Maximum
[mm]
BL
Bearing Length
[mm]
RBC-700
RBC-700
1048982
-
-
12
14
14.018
12
RBC-720
RBC-720
1048983
-
-
16
18
18.018
12
RBC-750
RBC-750
1048984
-
-
22
25
25.021
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表