您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA30 - Hose connector
C Matic
Sector
Pneumatic Automation
General Pneumatics
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/standard_fittings/ra_line_brass_nickel_plated_standard_fittings/ra30.prj},{NB=05200063},{CODE=05200063},{TYPE=RA30 12,5 38},{MAT=Brass Nickel Plated},{D1=12,5},{D2=G3/8},{L1=9},{L1IN=.354},{L2=22},{L2IN=.866},{L3=36},{L3IN=1.417},{CH=19},{G=22,9},{OZ=.808},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits},{NBCUSTOM=05200063},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\cmatic_4\\RA30\\RA30.csv},{NNCUSTOM=RA30},{NTCUSTOM=Hose connector},{LINACUSTOM=05200063},{STEPFILE=05200063},{PNGFILE=RA30},{DWGFILE=RA30},{PRJNAME=RA30},{MYDOCPATH=RA30},{MYDOCNAME=RA30/Hose connector}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05200010
05200010
RA30 03 M5
Brass Nickel Plated
3
M5x0,8
5
.197
9
.354
17
.669
8
2
.071
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05200020
05200020
RA30 3,5 M5
Brass Nickel Plated
3,5
M5x0,8
5
.197
9
.354
17
.669
8
2
.071
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05200030
05200030
RA30 4,5 M5
Brass Nickel Plated
4,5
M5x0,8
5
.197
9
.354
17
.669
8
2,3
.081
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05200041
05200041
RA30 8,5 18
Brass Nickel Plated
8,5
G1/8
6
.236
20
.787
30
1.181
14
11,5
.406
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05200042
05200042
RA30 8,5 14
Brass Nickel Plated
8,5
G1/4
8
.315
19
.748
29,5
1.161
12
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05200062
05200062
RA30 12,5 14
Brass Nickel Plated
12,5
G1/4
8
.315
22
.866
35
1.378
17
20,5
.723
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05200063
05200063
RA30 12,5 38
Brass Nickel Plated
12,5
G3/8
9
.354
22
.866
36
1.417
19
22,9
.808
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05200064
05200064
RA30 12,5 12
Brass Nickel Plated
12,5
G1/2
10
.394
22
.866
37,5
1.476
24
38
1.340
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
052000A1
052000A1
RA30 7,5 18
Brass Nickel Plated
7,5
G1/8
6
.236
20
.787
30
1.181
14
9,9
.349
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
052000A2
052000A2
RA30 7,5 14
Brass Nickel Plated
7,5
G1/4
8
.315
20
.787
33
1.299
17
17
.600
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
052000B1
052000B1
RA30 9,5 18
Brass Nickel Plated
9,5
G1/8
6
.236
20
.787
30
1.181
14
11
.388
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
052000B2
052000B2
RA30 9,5 14
Brass Nickel Plated
9,5
G1/4
8
.315
20
.787
33
1.299
17
18
.635
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
052000B3
052000B3
RA30 9,5 38
Brass Nickel Plated
9,5
G3/8
9
.354
20
.787
34
1.339
19
22
.776
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
052000C3
052000C3
RA30 17,5 38
Brass Nickel Plated
17,5
G3/8
9
.354
24
.945
38
1.496
19
30,2
1.065
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
052000C4
052000C4
RA30 17,5 12
Brass Nickel Plated
17,5
G1/2
10
.394
24
.945
39
1.535
24
41,5
1.464
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表