R16S to R48S - Ratchets and Pawls - 16 to 48 Pitch - Stainless Steel
WMBerg
INCH
Assemblies
Intermittent Motion
Powered by
CAD模型選擇
{wmberg/b2000/assemblies/intermitten_motion/c24.prj},{NB=R24S6-72},{PN=R24S6-72},{DES=Ratchet},{CN=Master Inch/Metric Catalog},{CP=C24},{MAT=Stainless Steel},{RP=24},{N=72},{OD=3.000},{B=0.3748},{T=0.250},{CD=1.86},{WD=0.070},{T1=0.245},{L1=0.7500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RP
Ratchet Diametral Pitch
ⁿ/ₐ
OD
Outside Diameter
[Inch]
B
Bore Size
[Inch]
T
Face Width
[Inch]
CD
Center Diameter (+.06/-.00)
[Inch]
WD
Whole Depth
[Inch]
R16S20-20
R16S20-20
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
16
1.250
0.6871
0.375
1.53
0.120
R16S20-24
R16S20-24
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
16
1.500
0.6871
0.375
1.60
0.120
R16S20-32
R16S20-32
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
16
2.000
0.6871
0.375
1.75
0.120
R16S20-48
R16S20-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
16
3.000
0.6871
0.375
2.10
0.120
R16S20-56
R16S20-56
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
16
3.500
0.6871
0.375
2.30
0.120
R16S20-64
R16S20-64
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
16
4.000
0.6871
0.375
2.50
0.120
R24S6-24
R24S6-24
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
24
1.000
0.3748
0.250
1.11
0.070
R24S6-30
R24S6-30
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
24
1.250
0.3748
0.250
1.18
0.070
R24S6-36
R24S6-36
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
24
1.500
0.3748
0.250
1.26
0.070
R24S6-48
R24S6-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
24
2.000
0.3748
0.250
1.45
0.070
R24S6-72
R24S6-72
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
24
3.000
0.3748
0.250
1.86
0.070
R32S3-24
R32S3-24
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
32
0.750
0.3748
0.125
1.04
0.060
R32S3-32
R32S3-32
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
32
1.000
0.3748
0.125
1.11
0.060
R32S3-40
R32S3-40
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
32
1.250
0.3748
0.125
1.18
0.060
R32S3-48
R32S3-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
32
1.500
0.3748
0.125
1.26
0.060
R32S3-64
R32S3-64
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
32
2.000
0.3748
0.125
1.45
0.060
R32S3-96
R32S3-96
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
32
3.000
0.3748
0.125
1.86
0.060
R48S3-36
R48S3-36
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
48
1.000
0.3748
0.125
1.12
0.035
R48S3-48
R48S3-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
48
1.250
0.3748
0.125
1.20
0.035
R48S3-60
R48S3-60
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
48
1.500
0.3748
0.125
1.28
0.035
R48S3-72
R48S3-72
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
48
2.000
0.3748
0.125
1.47
0.035
R48S3-96
R48S3-96
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
48
3.000
0.3748
0.125
1.88
0.035
R48S3-144
R48S3-144
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
48
3.000
0.3748
0.125
1.88
0.035
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表