目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0246 - Bussola guida estraibile (ISO 9448-6/DIN 9831)
PlaSteel
Ranco
Guiding items for Die Sets
Guidings ISO standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_iso_standard/r0246.prj},{NB=R0246-04-0006},{COD=R0246-04-0006},{D=32.000},{D1=48.000},{D2=56.000},{D3=53.000},{D4=67.000},{D5=79.700},{L=75.000},{L1=30.000},{L2=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
js4
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L
[mm]
L1
[mm]
L2
[mm]
R0246-04-0001
R0246-04-0001
19.000
32.000
40.000
39.000
52.000
64.700
43.000
23.000
20.000
R0246-04-0002
R0246-04-0002
20.000
32.000
40.000
39.000
52.000
64.700
43.000
23.000
20.000
R0246-04-0003
R0246-04-0003
24.000
40.000
48.000
46.000
60.000
72.700
59.000
23.000
36.000
R0246-04-0004
R0246-04-0004
25.000
40.000
48.000
46.000
60.000
72.700
59.000
23.000
36.000
R0246-04-0005
R0246-04-0005
30.000
48.000
56.000
53.000
67.000
79.700
75.000
30.000
45.000
R0246-04-0006
R0246-04-0006
32.000
48.000
56.000
53.000
67.000
79.700
75.000
30.000
45.000
R0246-04-0007
R0246-04-0007
38.000
58.000
66.000
63.000
77.000
89.700
82.000
37.000
45.000
R0246-04-0008
R0246-04-0008
40.000
58.000
66.000
63.000
77.000
89.700
82.000
37.000
45.000
R0246-04-0009
R0246-04-0009
48.000
70.000
80.000
77.000
91.000
103.700
97.000
47.000
50.000
R0246-04-0010
R0246-04-0010
50.000
70.000
80.000
77.000
91.000
103.700
97.000
47.000
50.000
R0246-04-0011
R0246-04-0011
60.000
85.000
95.000
92.000
16.000
118.700
116.000
60.000
56.000
R0246-04-0012
R0246-04-0012
63.000
85.000
95.000
92.000
16.000
118.700
116.000
60.000
56.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0247 - Bussola guida estraibile (ISO 9448-6/DIN 9831)
PlaSteel
17.06.2021
BBI94486 T4 - Headed bronze coated guide bush ISO 9448-6 T4
RCM
04.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表