您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0226 - Guide bush without collar with bronze coated internal bore - B4B
PlaSteel
Ranco
Guiding items for Die Sets
Guidings italian standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_italian_standard/r0226.prj},{NB=R0226-04-0014},{COD=R0226-04-0014},{D=24.000},{D1=36.000},{L=70.000},{SERIE=Normale},{MAT=1.7131 + Bronzo}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
Length L
[mm]
SERIE
Serie
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
R0226-04-0001
R0226-04-0001
15.000
26.000
35.000
Short
1.7131 + Bronze
R0226-04-0002
R0226-04-0002
15.000
26.000
50.000
Normal
1.7131 + Bronze
R0226-04-0003
R0226-04-0003
16.000
26.000
35.000
Short
1.7131 + Bronze
R0226-04-0004
R0226-04-0004
16.000
26.000
50.000
Normal
1.7131 + Bronze
R0226-04-0005
R0226-04-0005
17.000
28.000
45.000
Short
1.7131 + Bronze
R0226-04-0006
R0226-04-0006
17.000
28.000
55.000
Normal
1.7131 + Bronze
R0226-04-0007
R0226-04-0007
18.000
28.000
45.000
Short
1.7131 + Bronze
R0226-04-0008
R0226-04-0008
18.000
28.000
55.000
Normal
1.7131 + Bronze
R0226-04-0009
R0226-04-0009
19.000
30.000
45.000
Short
1.7131 + Bronze
R0226-04-0010
R0226-04-0010
19.000
30.000
60.000
Normal
1.7131 + Bronze
R0226-04-0011
R0226-04-0011
20.000
30.000
45.000
Short
1.7131 + Bronze
R0226-04-0012
R0226-04-0012
20.000
30.000
60.000
Normal
1.7131 + Bronze
R0226-04-0013
R0226-04-0013
24.000
36.000
50.000
Short
1.7131 + Bronze
R0226-04-0014
R0226-04-0014
24.000
36.000
70.000
Normal
1.7131 + Bronze
R0226-04-0015
R0226-04-0015
25.000
36.000
50.000
Short
1.7131 + Bronze
R0226-04-0016
R0226-04-0016
25.000
36.000
70.000
Normal
1.7131 + Bronze
R0226-04-0017
R0226-04-0017
30.000
45.000
55.000
Short
1.7131 + Bronze
R0226-04-0018
R0226-04-0018
30.000
45.000
80.000
Normal
1.7131 + Bronze
R0226-04-0019
R0226-04-0019
31.000
45.000
55.000
Short
1.7131 + Bronze
R0226-04-0020
R0226-04-0020
31.000
45.000
80.000
Normal
1.7131 + Bronze
R0226-04-0021
R0226-04-0021
40.000
55.000
60.000
Short
1.7131 + Bronze
R0226-04-0022
R0226-04-0022
40.000
55.000
100.000
Normal
1.7131 + Bronze
R0226-04-0023
R0226-04-0023
41.000
55.000
60.000
Short
1.7131 + Bronze
R0226-04-0024
R0226-04-0024
41.000
55.000
100.000
Normal
1.7131 + Bronze
R0226-04-0025
R0226-04-0025
50.000
70.000
60.000
Short
1.7131 + Bronze
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EBU-4B - Smooth bush with bronze bank
Pedrotti
29.09.2021
3120.71. - Guide bush, Bronze
FIBRO
22.11.2023
ECO-4 - Not headed column
Pedrotti
29.09.2021
R0200 - Guide bush with centeriing collar, tight fit - B1S
PlaSteel
17.06.2021
R0225 - Guide bush without collar - B4
PlaSteel
17.06.2021
Modèle B81-DBKB - Douille à billes massives fermée
MICHAUD CHAILLY - Direct Transmission
31.03.2023
B1 - Guide bush without centering collar
CA-BE
03.11.2022
R0240 - Guide pillar (ISO9182-2/DIN9825) - R202.19
PlaSteel
17.06.2021
BC - Guide bush without centering collar
RCM
27.11.2019
RTB1 - Guide bushes
Rigon
13.06.2024
DTT - Guide bushings for die sets
STAMPINGMASTERS
15.04.2024
R0198 - Headed Guide Bush, tight fit - B1
PlaSteel
17.06.2021
R0201 - One diameter Pillar - C2
PlaSteel
17.06.2021
Han® S socket hex ¼” AF9
HARTING
05.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表