目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0178 - Punch guide bush DIN 9845C - BDIN9845C
PlaSteel
Ranco
Standard Items for Die Sets
Die and bushes for punches
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_die_sets/die_and_bushes_for_punches/r0178.prj},{NB=R0178-02-0053},{COD=R0178-02-0053},{D=7.300},{D1=15.000},{L=20.000},{MAT=HWS},{HD=HRC 60±2},{TR=Tempra}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
R0178-02-0001
R0178-02-0001
2.100
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0002
R0178-02-0002
2.200
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0003
R0178-02-0003
2.300
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0004
R0178-02-0004
2.400
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0005
R0178-02-0005
2.500
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0006
R0178-02-0006
2.600
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0007
R0178-02-0007
2.700
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0008
R0178-02-0008
2.800
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0009
R0178-02-0009
2.900
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0010
R0178-02-0010
3.000
7.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0011
R0178-02-0011
3.100
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0012
R0178-02-0012
3.200
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0013
R0178-02-0013
3.300
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0014
R0178-02-0014
3.400
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0015
R0178-02-0015
3.500
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0016
R0178-02-0016
3.600
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0017
R0178-02-0017
3.700
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0018
R0178-02-0018
3.800
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0019
R0178-02-0019
3.900
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0020
R0178-02-0020
4.000
8.000
12.000
HWS
HRC 60±2
Hardening
R0178-02-0021
R0178-02-0021
4.100
10.000
16.000
HWS
HRC 60±2
Hardening
R0178-02-0022
R0178-02-0022
4.200
10.000
16.000
HWS
HRC 60±2
Hardening
R0178-02-0023
R0178-02-0023
4.300
10.000
16.000
HWS
HRC 60±2
Hardening
R0178-02-0024
R0178-02-0024
4.400
10.000
16.000
HWS
HRC 60±2
Hardening
R0178-02-0025
R0178-02-0025
4.500
10.000
16.000
HWS
HRC 60±2
Hardening
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表