您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
R Ø 16 - Heavy load
Berger Tools
Die springs
Die springs - METRIC
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_16.prj},{NB=R16-051(0)},{ARTNR=R16-051},{CODE=R16-051},{DH=16},{DD=8},{LO=51},{RG=37.1},{SX=0.0},{S1=10.2},{F1=378},{S2=12.8},{F2=475},{S3=14.0},{F3=520},{SN=15.3},{FN=568},{SB=18.9},{FB=701},{MAT=Cr-Si},{BXH=3.1 x 2.5},{H=2.500},{DE=15.1},{DE1=15.100},{B=3.100},{RG1=37.000},{DDNUM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R16-025
R16-025
16
8
25
75.7
0.000
25.000
5
379
6.3
477
6.9
520
7.5
568
8.4
3.1 x 2.5
R16-032
R16-032
16
8
32
52.8
0.000
32.000
6.4
338
8
422
8.8
465
9.6
507
10.5
3.1 x 2.5
R16-038
R16-038
16
8
38
48.5
0.000
38.000
7.6
369
9.5
461
10.5
507
11.4
553
13.6
3.1 x 2.5
R16-044
R16-044
16
8
44
42.8
0.000
44.000
8.8
377
11
471
12.1
518
13.2
565
15.9
3.1 x 2.5
R16-051
R16-051
16
8
51
37.1
0.000
51.000
10.2
378
12.8
475
14.0
520
15.3
568
18.9
3.1 x 2.5
R16-064
R16-064
16
8
64
30.3
0.000
64.000
12.8
388
16
485
17.6
533
19.2
582
24.9
3.1 x 2.5
R16-076
R16-076
16
8
76
25.7
0.000
76.000
15.2
391
19
488
20.9
537
22.8
586
29.2
3.1 x 2.5
R16-089
R16-089
16
8
89
21.7
0.000
89.000
17.8
386
22.3
484
24.5
531
26.7
579
34.5
3.1 x 2.5
R16-102
R16-102
16
8
102
19.3
0.000
102.000
20.4
394
25.5
492
28.1
541
30.6
591
39.1
3.1 x 2.5
R16-115
R16-115
16
8
115
15.7
0.000
115.000
23
361
28.8
452
31.6
497
34.5
542
44
3.1 x 2.5
R16-305
R16-305
16
8
305
7.1
0.000
305.000
61
433
76.3
542
83.9
596
91.5
650
103.6
3.1 x 2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表