您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
R Ø 10 - Heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES R
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_10.prj},{NB=R10-044(0)},{CODE=R10-044},{DH=10},{DD=5},{LO=44},{RG=15},{SX=0.0},{S1=8.8},{F1=132},{S2=11},{F2=165},{S3=12.1},{F3=182},{SN=13.2},{FN=198},{SB=15.1},{FB=227},{MAT=Cr-Si},{BXH=1.9 x 1.5},{H=1.500},{DE=9.3},{DE1=9.300},{B=1.900},{RG1=15.000},{DDNUM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R10-025
R10-025
10
5
25
22.1
0.000
25.000
5
111
6.3
139
6.9
152
7.5
166
9.2
1.9 x 1.5
R10-032
R10-032
10
5
32
17.5
0.000
32.000
6.4
112
8
140
8.8
154
9.6
168
12.1
1.9 x 1.5
R10-038
R10-038
10
5
38
17.1
0.000
38.000
7.6
130
9.5
162
10.5
179
11.4
195
13.2
1.9 x 1.5
R10-044
R10-044
10
5
44
15
0.000
44.000
8.8
132
11
165
12.1
182
13.2
198
15.1
1.9 x 1.5
R10-051
R10-051
10
5
51
12.8
0.000
51.000
10.2
131
12.8
164
14.0
180
15.3
196
19.5
1.9 x 1.5
R10-064
R10-064
10
5
64
10.7
0.000
64.000
12.8
137
16
171
17.6
188
19.2
205
21.8
1.9 x 1.5
R10-076
R10-076
10
5
76
7.5
0.000
76.000
15.2
114
19
143
20.9
157
22.8
171
27.9
1.9 x 1.5
R10-305
R10-305
10
5
305
2.1
0.000
305.000
61
128
76.3
160
83.9
176
91.5
192
127.2
1.9 x 1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表