Quick disconnect couplings DN 7.2, brass with a bare metal surface with hose stem
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, one side sealing DN 7.2
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/einstg_absper_einh-schnellverschlussk-nw_7-2/messing_blank/schn_nw_7_2_mb_sch.prj},{NB=243.47},{ARTNR=243.47},{ANSCHLUSS=Tulle LW 8},{L=58.0},{SW=21},{D=25.0},{L1=25.0},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
D
[mm]
L1
[mm]
243.44
243.44
Stem, I.D. 6
58.0
21
25.0
25.0
243.47
243.47
Stem, I.D. 8
58.0
21
25.0
25.0
243.45
243.45
Stem, I.D. 9
63.0
21
25.0
30.0
243.49
243.49
Stem, I.D. 10
63.0
21
25.0
30.0
243.46
243.46
Stem, I.D. 13
63.0
21
25.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表