您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST-VO-G - T形快插螺纹接头
Festo
产品 (A - Z)
Q
QST
Powered by
CAD模型選擇
{festo/parts/q/qst/qst_vo_g.prj},{NB=186342 QST-V0-G3/8-8},{TNR=186342},{TYP=QST-V0-G3/8-8},{D1=G3/8},{NENN=6.700},{D2=8.000},{D5=16.000},{H1=27.200},{H2=5.800},{L1=59.800},{SW=19.000},{T1=23.300},{T2=17.400},{CNSMASSEXACT=0.03900},{A1=2.400},{V1=5.000},{V=7.000},{K1=20.000},{D=10.000},{K2=14.700},{K3=19.000},{L=29.400},{NDR=16.662},{D8=14.500},{GTIN=4052568041281}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186336 QST-V0-G1/8-6
186336
QST-V0-G1/8-6
G1/8
4.200
6.000
14.000
21.600
4.200
50.800
13.000
0.01900
4052568041229
186338 QST-V0-G1/4-6
186338
QST-V0-G1/4-6
G1/4
4.300
6.000
14.000
24.700
4.800
53.800
17.000
0.02800
4052568041243
186337 QST-V0-G1/8-8
186337
QST-V0-G1/8-8
G1/8
6.000
8.000
16.000
22.100
4.200
55.800
13.000
0.02100
4052568041236
186339 QST-V0-G1/4-8
186339
QST-V0-G1/4-8
G1/4
6.700
8.000
16.000
24.700
4.800
57.800
17.000
0.03000
4052568041250
186342 QST-V0-G3/8-8
186342
QST-V0-G3/8-8
G3/8
6.700
8.000
16.000
27.200
5.800
59.800
19.000
0.03900
4052568041281
186340 QST-V0-G1/4-10
186340
QST-V0-G1/4-10
G1/4
8.000
10.000
19.000
25.200
4.800
62.400
17.000
0.03700
4052568041267
186343 QST-V0-G3/8-10
186343
QST-V0-G3/8-10
G3/8
8.300
10.000
19.000
28.200
5.800
64.400
19.000
0.04600
4052568041298
186345 QST-V0-G1/2-10
186345
QST-V0-G1/2-10
G1/2
8.300
10.000
19.000
31.700
6.800
65.400
24.000
0.07300
4052568041311
186341 QST-V0-G1/4-12
186341
QST-V0-G1/4-12
G1/4
8.000
12.000
22.200
26.500
4.800
67.900
17.000
0.04600
4052568041274
186344 QST-V0-G3/8-12
186344
QST-V0-G3/8-12
G3/8
10.000
12.000
22.200
28.700
5.800
69.400
19.000
0.05400
4052568041304
186346 QST-V0-G1/2-12
186346
QST-V0-G1/2-12
G1/2
10.300
12.000
22.200
32.200
6.800
71.400
24.000
0.08200
4052568041328
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表