magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSMTL - T形快插接头
Festo
产品 (A - Z)
Q
QSMTL
Powered by
CAD模型選擇
{festo/parts/q/qsmtl/qsmtl.prj},{NB=153361 QSMTL-M5-4},{TNR=153361},{TYP=QSMTL-M5-4},{D=4.000},{T=M5},{A=3.500},{A1=0.000},{B=28.700},{C=11.600},{E=13.700},{L=0.000},{L1=11.500},{L2=25.200},{HEX=8.000},{P=8.000},{X=7.800},{Y=9.800},{K1=0.000},{K2=0.000},{K3=0.000},{NENN=2.200},{DN=5.000},{CNSMASSEXACT=0.0044},{TYPE=1.000},{L3=15.000},{L4=0.000},{GTIN=4052568034191}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
T
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
E
[mm]
L
[mm]
L1
[mm]
L2
[mm]
HEX
扳手开口宽度
[mm]
P
[mm]
X
[mm]
Y
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153358 QSMTL-M3-3
153358
QSMTL-M3-3
3.000
M3
3.300
0.000
23.800
9.500
11.000
0.000
9.500
20.500
5.500
6.000
6.000
7.000
0.000
0.000
0.000
0.0020
4052568034160
153359 QSMTL-M5-3
153359
QSMTL-M5-3
3.000
M5
3.500
0.000
25.000
9.500
11.000
0.000
10.500
21.500
8.000
6.000
6.000
7.000
0.000
0.000
0.000
0.0033
4052568034177
153360 QSMTL-M3-4
153360
QSMTL-M3-4
4.000
M3
3.300
0.000
29.500
11.600
13.700
0.000
12.500
26.200
8.000
8.000
7.800
9.800
0.000
0.000
0.000
0.0040
4052568034184
153361 QSMTL-M5-4
153361
QSMTL-M5-4
4.000
M5
3.500
0.000
28.700
11.600
13.700
0.000
11.500
25.200
8.000
8.000
7.800
9.800
0.000
0.000
0.000
0.0044
4052568034191
153362 QSMTL-1/8-4
153362
QSMTL-1/8-4
4.000
R 1/8
0.000
8.000
30.000
11.000
13.000
13.000
0.000
0.000
10.000
8.500
7.800
9.800
0.000
0.000
0.000
0.0070
4052568034207
153363 QSMTL-M5-6
153363
QSMTL-M5-6
6.000
M5
3.500
0.000
31.300
11.900
15.300
0.000
12.500
27.800
8.000
10.500
9.800
11.800
0.000
0.000
0.000
0.0057
4052568034214
153364 QSMTL-1/8-6
153364
QSMTL-1/8-6
6.000
R 1/8
0.000
8.000
33.000
11.500
15.000
14.000
0.000
0.000
10.000
10.500
9.800
11.800
0.000
0.000
0.000
0.0085
4052568034221
186274 QSMTL-G1/8-4
186274
QSMTL-G1/8-4
4.000
G 1/8A
5.100
0.000
31.200
11.600
13.700
0.000
26.100
12.400
13.000
8.000
7.800
9.800
13.000
8.300
13.000
0.0100
4052568040727
186275 QSMTL-G1/8-6
186275
QSMTL-G1/8-6
6.000
G 1/8A
5.100
0.000
33.800
11.900
15.300
0.000
28.700
13.400
13.000
10.500
9.800
11.800
13.000
8.300
13.000
0.0120
4052568040734
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表