QNCAW-QNAW-QNCSU-QNSU - Rigid coupling / screw clamped type / screw fixed type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qncaw-qnaw-qncsu-qnsu.prj},{NB=QNAW-63X71-12X12},{CODE=QNAW},{TYPE=Screw_fixed_type},{MAT=aluminium_alloy},{SUR=Anodizing_treatment},{FJ=Hexagon socket set screw},{D=63.0},{L=71},{D1=12.000},{D2=12.000},{JYCO=},{JYCOO=},{RT=71},{AS=3800},{MOI=9.8x10^-5},{CW=400},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
L
[mm]
F
[mm]
MM
M
ⁿ/ₐ
B
b
[mm]
BTOL
b tolerance
[mm]
T
t
[mm]
TTOL
t tolerance
[mm]
B1
b1
[mm]
B1TOL
b1 tolerance
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
RT
Rated torque
[N.m]
AS
Allowable speed
[RPM]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QNCAW-16X16-3X3
QNCAW-16X16-3X3
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
16.0
16
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
16
9400
2.9x10^-7
7
QNCAW-16X24-3X3
QNCAW-16X24-3X3
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
16.0
24
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
24
9400
2.9x10^-7
13
QNCAW-20X20-4X4
QNCAW-20X20-4X4
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
20.0
20
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
20
7500
8.6x10^-6
15
QNCAW-20X30-4X4
QNCAW-20X30-4X4
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
20.0
30
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
30
7500
8.6x10^-6
25
QNCAW-25X25-5X5
QNCAW-25X25-5X5
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
25.0
25
6.00
M3
0
0
0.0
0
0
0
0.0
0
25
6000
2.7x10^-6
29
QNCAW-25X36-5X5
QNCAW-25X36-5X5
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
25.0
36
6.00
M3
0
0
0.0
0
0
0
0.0
0
36
6000
2.7x10^-6
43
QNCAW-28.5X38-6X6
QNCAW-28.5X38-6X6
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
28.5
38
7.80
M4
0
0
0.0
0
0
0
0.0
0
38
5500
2.5x10^-6
48
QNCAW-32X32-6X6
QNCAW-32X32-6X6
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
32.0
32
7.00
M4
0
0
0.0
0
0
0
0.0
0
32
4700
7.1x10^-6
55
QNCAW-32X41-6X6
QNCAW-32X41-6X6
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
32.0
41
7.00
M4
0
0
0.0
0
0
0
0.0
0
41
4700
7.1x10^-6
65
QNCAW-40X44-8X8
QNCAW-40X44-8X8
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
40.0
44
10.50
M5
0
0
0.0
0
0
0
0.0
0
44
4000
1.45x10^-5
120
QNCAW-40X52-8X8
QNCAW-40X52-8X8
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
40.0
52
10.50
M5
0
0
0.0
0
0
0
0.0
0
52
4000
1.45x10^-5
150
QNCAW-50X55-10X10
QNCAW-50X55-10X10
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
50.0
55
13.00
M6
0
0
0.0
0
0
0
0.0
0
55
4000
7.0x10^-5
240
QNCAW-50X66-10X10
QNCAW-50X66-10X10
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
50.0
66
13.00
M6
0
0
0.0
0
0
0
0.0
0
66
4000
7.0x10^-5
280
QNCAW-63X71-10X10
QNCAW-63X71-10X10
QNCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
63.0
71
16.50
M6
0
0
0.0
0
0
0
0.0
0
71
3500
9.8x10^-5
320
QNAW-16X16-3X3
QNAW-16X16-3X3
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
16.0
16
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
16
23000
3.0x10^-7
6
QNAW-16X24-3X3
QNAW-16X24-3X3
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
16.0
24
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
24
23000
3.0x10^-7
10
QNAW-20X20-4X4
QNAW-20X20-4X4
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
20.0
20
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
20
18000
8.5x10^-7
14
QNAW-20X30-4X4
QNAW-20X30-4X4
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
20.0
30
3.75
M2.5
0
0
0.0
0
0
0
0.0
0
30
18000
8.5x10^-7
19
QNAW-25X25-5X5
QNAW-25X25-5X5
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
25.0
25
6.00
M3
0
0
0.0
0
0
0
0.0
0
25
14000
2.5x10^-6
25
QNAW-25X36-5X5
QNAW-25X36-5X5
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
25.0
36
6.00
M3
0
0
0.0
0
0
0
0.0
0
36
14000
2.5x10^-6
38
QNAW-32X32-6X6
QNAW-32X32-6X6
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
32.0
32
7.00
M4
0
0
0.0
0
0
0
0.0
0
32
11000
7.0x10^-6
60
QNAW-32X41-6X6
QNAW-32X41-6X6
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
32.0
41
7.00
M4
0
0
0.0
0
0
0
0.0
0
41
11000
7.0x10^-6
70
QNAW-40X44-8X8
QNAW-40X44-8X8
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
40.0
44
10.50
M5
0
0
0.0
0
0
0
0.0
0
44
4000
1.5x10^-5
118
QNAW-50X55-10X10
QNAW-50X55-10X10
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
50.0
55
13.00
M6
0
0
0.0
0
0
0
0.0
0
55
4000
7.0x10^-5
235
QNAW-50X56-10X10
QNAW-50X56-10X10
QNAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
50.0
56
13.00
M6
0
0
0.0
0
0
0
0.0
0
66
4000
7.0x10^-5
300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PTGT - Tensioner pulley - For V belts
HPC
17.02.2022
AF - Rigid coupling - With keyway
HPC
17.02.2022
MAE-TR-RF-MN - Rigid Coupling TR, Stainless Steel 1.4305 (AISI 303), with K...
MÄDLER
26.04.2024
MAE-MAT-ST-MN - Two-Piece Clamp Couplings MAT, Steel C45 black oxide finish...
MÄDLER
26.04.2024
MAE-TR-RF-ON - Rigid Coupling TR, Stainless Steel 1.4305 (AISI 303), withou...
MÄDLER
26.04.2024
Type RS - Rigid Coupling with Set Screws
OEP Couplings
04.10.2013
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성