QLGMH-R-A
NBK (锅屋百迪株式会社)
机械要素零件
油位窗
QLGMH
Powered by
CAD模型選擇
{nbk/man_machine_elements/oil_elements/qlgmh/glgmh_r_a.prj},{NB=QLGMH-14-R1/2-A},{CN=QLGMH-14-R1/2-A},{D1=14},{R=R 1/2},{MNDM=20.955},{LM=17},{C=27.5},{B=24},{A=7},{SA=8.2},{D2=21.0},{RP=Rp 1/2},{L=13.2},{P=1.81},{MASS=33},{DIM1=2.000},{DIM2=1.560}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D1
[mm]
R
Thread R(PT)
ⁿ/ₐ
LM
Lm
[mm]
C
[mm]
B
[mm]
A
[mm]
SA
a
[mm]
D2
Outer diameter
[mm]
RP
Female thread Rp(PS)
ⁿ/ₐ
L
[mm]
MASS
Mass
[g]
QLGMH-11-R3/8-A
QLGMH-11-R3/8-A
11
R 3/8
13
22.0
19
6
6.4
16.7
Rp 3/8
10.1
19
QLGMH-14-R1/2-A
QLGMH-14-R1/2-A
14
R 1/2
17
27.5
24
7
8.2
21.0
Rp 1/2
13.2
33
QLGMH-18-R3/4-A
QLGMH-18-R3/4-A
18
R 3/4
18
31.0
27
8
9.5
26.4
Rp 3/4
14.5
50
QLGMH-24-R1-A
QLGMH-24-R1-A
24
R1
21
40.5
36
9
10.4
33.2
Rp 1
16.8
92
QLGMH-32-R11/4-A
QLGMH-32-R11/4-A
32
R 1 1/4
24
53.0
46
9
12.7
42.0
Rp 1 1/4
19.1
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表