QLF-QLFJ-QSE-QSEJ - Aluminum alloy high sensitivity diaphragm coupling / screw clamping type / screw fixing type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qlf-qlfj-qse-qsej.prj},{NB=QSEAW-55X37.2-10X10},{CODE=QSEAW},{TYPE0=Single_diaphragm},{TYPE1=Screw_clamping_type},{MAT=Aluminium_alloy},{MAT1=Stainless_steel},{SUR=Anodizing_treatment},{FJ=Hexagon socket set screw},{D=55.0},{L=37.2},{D1=10},{D2=10},{LF=17.8},{D3=31.0},{F=6.00},{MM=5.0},{JYCO=},{JYCOO=},{TT=5},{RT=25.0},{AE=0.10},{ADA=1.5},{AAD=±0.3},{AS=8000},{STS=30000},{MOI=8.19x10^-5},{CW=180},{INFOTEXT=website},{PPATH=qlf-qlfj-qse-qsej/../qlf-qlfj-qse-qsej/assembiles/1qlf-qlfj-qse-qsej_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAT1
Diaphragm
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
L
[mm]
LF
[mm]
D3
d3
[mm]
F
[mm]
M
ⁿ/ₐ
B
b
[mm]
BTOL
b tolerance
[mm]
T
t
[mm]
TTOL
t tolerance
[mm]
B1
b1
[mm]
B1TOL
b1 tolerance
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
TT
Tightening torque
[N.m]
RT
Rated torque
[N.m]
AE
Allowable eccentricity
[mm]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QLFAW-16.6X23-3X3
QLFAW-16.6X23-3X3
QLFAW
Double_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
16.6
23.0
8.0
6.5
3.30
M2.5
0
0
0.0
0
0
0
0.0
0
0.8
0.5
0.10
1.0
±0.18
9000
480
4.22x10^-7
12
QLFAW-21X24.5-4X4
QLFAW-21X24.5-4X4
QLFAW
Double_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
21.0
24.5
8.0
10.5
3.30
M2.5
0
0
0.0
0
0
0
0.0
0
0.8
1.0
0.10
1.0
±0.18
8000
750
1.11x10^-6
18
QLFAW-28X32.2-5X5
QLFAW-28X32.2-5X5
QLFAW
Double_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
28.0
32.2
10.4
15.0
3.85
M3
0
0
0.0
0
0
0
0.0
0
1.2
1.5
0.15
0.2
±0.18
8000
2500
4.68x10^-6
45
QLFAW-34X35-8X8
QLFAW-34X35-8X8
QLFAW
Double_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
34.0
35.0
11.2
16.5
4.84
M4
0
0
0.0
0
0
0
0.0
0
2.5
4.0
0.17
1.5
±0.18
8000
4200
1.1x10^-5
70
QLFAW-46X44-8X8
QLFAW-46X44-8X8
QLFAW
Double_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
46.0
44.0
14.3
25.5
5.00
M4
0
0
0.0
0
0
0
0.0
0
5
9.0
0.22
1.5
±0.25
8000
11000
3.8x10^-5
144
QLFAW-55X55-10X10
QLFAW-55X55-10X10
QLFAW
Double_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
55.0
55.0
17.8
31.0
6.00
M5
0
0
0.0
0
0
0
0.0
0
5
25.0
0.25
1.5
±0.25
8000
165000
1.6x10^-4
265
QSEAW-16X16.6-3X3
QSEAW-16X16.6-3X3
QSEAW
Single_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
16.0
16.6
8.0
6.5
3.30
M2.5
0
0
0.0
0
0
0
0.0
0
0.8
0.5
0.10
1.0
±0.09
9000
950
3.16x10^-7
8
QSEAW-21X16.7-4X4
QSEAW-21X16.7-4X4
QSEAW
Single_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
21.0
16.7
8.0
10.5
3.30
M2.5
0
0
0.0
0
0
0
0.0
0
0.8
1.0
0.10
1.0
±0.14
8000
1600
7.9x10^-7
12
QSEAW-28X21.5-5X5
QSEAW-28X21.5-5X5
QSEAW
Single_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
28.0
21.5
10.4
15.0
3.85
M3
0
0
0.0
0
0
0
0.0
0
1.2
1.5
0.10
1.2
±0.18
8000
5500
3.24x10^-6
32
QSEAW-34X23.3-8X8
QSEAW-34X23.3-8X8
QSEAW
Single_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
34.0
23.3
11.2
16.5
4.84
M4
0
0
0.0
0
0
0
0.0
0
2.5
3.0
0.10
1.5
±0.18
8000
7500
7.6x10^-6
50
QSEAW-46X29.8-8X8
QSEAW-46X29.8-8X8
QSEAW
Single_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
46.0
29.8
14.3
25.5
5.00
M4
0
0
0.0
0
0
0
0.0
0
5
9.0
0.10
1.5
±0.27
8000
18000
3.23x10^-5
102
QSEAW-55X37.2-10X10
QSEAW-55X37.2-10X10
QSEAW
Single_diaphragm·Screw_cl...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
55.0
37.2
17.8
31.0
6.00
M5
0
0
0.0
0
0
0
0.0
0
5
25.0
0.10
1.5
±0.3
8000
30000
8.19x10^-5
180
QLFJAW-16X23.2-3X3
QLFJAW-16X23.2-3X3
QLFJAW
Double_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
16.0
23.2
7.0
6.8
3.00
M2.5
0
0
0.0
0
0
0
0.0
0
1
0.9
0.15
2.0
±0.2
6000
450
2.7x10^-7
12
QLFJAW-20X26-3X3
QLFJAW-20X26-3X3
QLFJAW
Double_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
20.0
26.0
7.5
8.1
3.70
M2.5
0
0
0.0
0
0
0
0.0
0
1
1.3
0.15
2.0
±0.20
5500
700
8.0x10^-7
26
QLFJAW-25X30.2-5X5
QLFJAW-25X30.2-5X5
QLFJAW
Double_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
25.0
30.2
9.0
10.4
4.00
M3
0
0
0.0
0
0
0
0.0
0
1.7
2.8
0.15
2.0
±0.30
5000
950
2.5x10^-6
45
QLFJAW-32X41-5X5
QLFJAW-32X41-5X5
QLFJAW
Double_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
32.0
41.0
12.4
15.0
6.00
M4
0
0
0.0
0
0
0
0.0
0
2.5
5.0
0.15
2.0
±0.40
4000
1100
6.6x10^-6
73
QLFJAW-40X47-9X9
QLFJAW-40X47-9X9
QLFJAW
Double_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
40.0
47.0
15.5
19.5
7.80
M5
0
0
0.0
0
0
0
0.0
0
7
9.0
0.20
2.0
±0.50
3800
2800
1.9x10^-5
100
QLFJAW-50X53-10X10
QLFJAW-50X53-10X10
QLFJAW
Double_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
50.0
53.0
18.0
25.0
9.00
M6
0
0
0.0
0
0
0
0.0
0
12
16.0
0.20
2.0
±0.60
3500
3400
5.0x10^-4
193
QSEJAW-16X16.5-3X3
QSEJAW-16X16.5-3X3
QSEJAW
Single_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
16.0
16.5
7.0
6.8
3.00
M2.5
0
0
0.0
0
0
0
0.0
0
1
0.9
0.10
1.0
±0.10
6000
650
2.2x10^-7
8
QSEJAW-20X18.4-3X3
QSEJAW-20X18.4-3X3
QSEJAW
Single_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
20.0
18.4
7.5
8.1
3.70
M2.5
0
0
0.0
0
0
0
0.0
0
1
1.3
0.10
1.0
±0.10
5500
950
7.0x10^-7
12
QSEJAW-25X21.6-5X5
QSEJAW-25X21.6-5X5
QSEJAW
Single_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
25.0
21.6
9.0
10.4
4.00
M3
0
0
0.0
0
0
0
0.0
0
1.7
2.8
0.10
1.0
±0.20
5000
1300
2.2x10^10-6
24
QSEJAW-32X29-5X5
QSEJAW-32X29-5X5
QSEJAW
Single_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
32.0
29.0
12.4
15.0
6.00
M4
0
0
0.0
0
0
0
0.0
0
2.5
5.0
0.10
1.0
±0.20
4000
1400
5.6x10^-6
53
QSEJAW-40X35-9X9
QSEJAW-40X35-9X9
QSEJAW
Single_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
40.0
35.0
15.5
19.5
7.80
M4
0
0
0.0
0
0
0
0.0
0
7
9.0
0.15
1.0
±0.20
3800
3300
1.5x10^-5
90
QSEJAW-50X41-10X10
QSEJAW-50X41-10X10
QSEJAW
Single_diaphragm·Screw_fi...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket set screw
50.0
41.0
18.0
25.0
9.00
M6
0
0
0.0
0
0
0
0.0
0
12
16.0
0.15
1.0
±0.30
3500
4000
3.9x10^-5
180
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
QL-QS - Carbon steel diaphragm coupling / screw clamping type
HEFA
29.04.2024
CPDS - Couplings - Disc, Clamping - Single Disk
Misumi
30.06.2021
QLN-QSN - Aluminum alloy circular diaphragm coupling / screw clamping type
HEFA
29.04.2024
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
CP19A,CP19AK,CP19ALK,CP19ARK - Diaphragm coupling Double diaphragm aluminum...
PRiCi FA
17.10.2023
SHDL-88C/CW - High Torque Disk Type Connecting Shaft
Sungil Machinery
17.05.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성