카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
QHW-CC-HC-1
VIPDO
fagongchangzidonghua
zhixiangdaogui
qhw-cc-hc
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/qhw-cc-hc/qhw-cc-hc-zpt.prj},{NB=LAE41-QHW25HC-R-L160-N-Z0},{CODE=LAE4},{NOBPR=1},{MODEL=QHW25HC},{QH=QH : QH Series},{BE=W : Flange Type},{ME=25},{LE=H : Super Heavy Load},{BG=C : Top or Bottom},{BG1=R},{PG=Z0},{LR=160},{PE=N},{DN=},{H=36},{H1=5.5},{N=23.5},{W=70},{B=57},{B1=6.5},{C=45},{L1=78.6},{L=104.0},{K1=21.00},{K2=6.00},{G=12.0},{M=M8},{T=8.0},{T1=14.0},{T2=10.00},{H2=6.00},{H3=5.0},{WR=23},{HR=22.0},{D=11.0},{H4=9.0},{D2=7.0},{P=60},{E=20.0},{FBSOSR=M6x20},{BD=50.61},{BRD=60.94},{MR=0.50},{MP=0.45},{MY=0.45},{SW=0.80},{GRW=3.21},{CTK=11.0},{PPATH=qhw-cc-hc-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
QH
QH系列
ⁿ/ₐ
BE
Block Type
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
LE
Load Type
ⁿ/ₐ
BG
Block Mounting
ⁿ/ₐ
H
Assembly specification
[mm]
H1
Assembly specification
[mm]
N
Assembly specification
[mm]
W
Slider size
[mm]
B
Slider size
[mm]
B1
Slider size
[mm]
C
Slider size
[mm]
L1
Slider size
[mm]
L
Slider size
[mm]
K1
Slider size
[mm]
K2
Slider size
[mm]
G
Slider size
[mm]
M
Slider size
[mm]
T
Slider size
[mm]
T1
Slider size
[mm]
T2
Slider size
[mm]
H2
Slider size
[mm]
H3
Slider size
[mm]
WR
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAE41-QHW15CC-R-L160-N-Z0
LAE41-QHW15CC-R-L160-N-Z0
LAE4
QHW15CC
QH : QH Series
W : Flange Type
15
C : Heavy Load
C : Top or Bottom
24
4.0
16.0
47
38
4.5
30
39.4
61.4
8.00
5.00
5.3
M5
6.0
8.9
6.95
3.95
4.2
15
15.0
7.5
5.3
4.5
60
20.0
M4x16
17.94
19.86
0.10
0.08
0.08
0.17
1.45
LAE41-QHW20CC-R-L160-N-Z0
LAE41-QHW20CC-R-L160-N-Z0
LAE4
QHW20CC
QH : QH Series
W : Flange Type
20
C : Heavy Load
C : Top or Bottom
30
4.6
21.5
63
53
5.0
40
50.5
76.7
9.75
6.00
12.0
M6
8.0
10.0
9.50
6.00
6.0
20
17.5
9.5
8.5
6.0
60
20.0
M5x16
30.00
33.86
0.26
0.19
0.19
0.40
2.21
LAE41-QHW20HC-R-L160-N-Z0
LAE41-QHW20HC-R-L160-N-Z0
LAE4
QHW20HC
QH : QH Series
W : Flange Type
20
H : Super Heavy Load
C : Top or Bottom
30
4.6
21.5
63
53
5.0
40
65.2
91.4
17.10
6.00
12.0
M6
8.0
10.0
9.50
6.00
6.0
20
17.5
9.5
8.5
6.0
60
20.0
M5x16
35.70
42.31
0.31
0.27
0.27
0.52
2.21
LAE41-QHW25CC-R-L160-N-Z0
LAE41-QHW25CC-R-L160-N-Z0
LAE4
QHW25CC
QH : QH Series
W : Flange Type
25
C : Heavy Load
C : Top or Bottom
36
5.5
23.5
70
57
6.5
45
58.0
83.4
10.70
6.00
12.0
M8
8.0
14.0
10.00
6.00
5.0
23
22.0
11.0
9.0
7.0
60
20.0
M6x20
41.90
48.75
0.39
0.31
0.31
0.59
3.21
LAE41-QHW25HC-R-L160-N-Z0
LAE41-QHW25HC-R-L160-N-Z0
LAE4
QHW25HC
QH : QH Series
W : Flange Type
25
H : Super Heavy Load
C : Top or Bottom
36
5.5
23.5
70
57
6.5
45
78.6
104.0
21.00
6.00
12.0
M8
8.0
14.0
10.00
6.00
5.0
23
22.0
11.0
9.0
7.0
60
20.0
M6x20
50.61
60.94
0.50
0.45
0.45
0.80
3.21
LAE41-QHW30CC-R-L200-N-Z0
LAE41-QHW30CC-R-L200-N-Z0
LAE4
QHW30CC
QH : QH Series
W : Flange Type
30
C : Heavy Load
C : Top or Bottom
42
6.0
31.0
90
72
9.0
52
70.0
97.4
13.50
6.25
12.0
M10
8.5
16.0
10.00
6.50
6.0
28
26.0
14.0
12.0
9.0
80
20.0
M8x25
58.26
66.34
0.60
0.50
0.50
1.09
4.47
LAE41-QHW30HC-R-L200-N-Z0
LAE41-QHW30HC-R-L200-N-Z0
LAE4
QHW30HC
QH : QH Series
W : Flange Type
30
H : Super Heavy Load
C : Top or Bottom
42
6.0
31.0
90
72
9.0
52
93.0
120.4
21.75
6.25
12.0
M10
8.5
16.0
10.00
6.50
6.0
28
26.0
14.0
12.0
9.0
80
20.0
M8x25
70.32
88.45
0.83
0.89
0.89
1.44
4.47
LAE41-QHW35CC-R-L200-N-Z0
LAE41-QHW35CC-R-L200-N-Z0
LAE4
QHW35CC
QH : QH Series
W : Flange Type
35
C : Heavy Load
C : Top or Bottom
48
7.5
33.0
100
82
9.0
62
80.0
113.6
13.00
7.50
12.0
M10
10.1
18.0
13.00
8.50
6.5
34
29.0
14.0
12.0
9.0
80
20.0
M8x25
78.89
86.66
1.07
0.76
0.76
1.56
6.30
LAE41-QHW35HC-R-L200-N-Z0
LAE41-QHW35HC-R-L200-N-Z0
LAE4
QHW35HC
QH : QH Series
W : Flange Type
35
H : Super Heavy Load
C : Top or Bottom
48
7.5
33.0
100
82
9.0
62
105.8
139.4
25.90
7.50
12.0
M10
10.1
18.0
13.00
8.50
6.5
34
29.0
14.0
12.0
9.0
80
20.0
M8x25
95.23
115.55
1.45
1.33
1.33
2.06
6.30
LAE41-QHW45CC-R-L255-N-Z0
LAE41-QHW45CC-R-L255-N-Z0
LAE4
QHW45CC
QH : QH Series
W : Flange Type
45
C : Heavy Load
C : Top or Bottom
60
9.2
37.5
120
100
10.0
80
97.0
139.4
13.00
10.00
12.9
M12
15.1
22.0
15.00
8.50
10.0
45
38.0
20.0
17.0
14.0
105
22.5
M12x35
119.40
135.42
1.83
1.38
1.38
2.79
10.41
LAE41-QHW45HC-R-L255-N-Z0
LAE41-QHW45HC-R-L255-N-Z0
LAE4
QHW45HC
QH : QH Series
W : Flange Type
45
H : Super Heavy Load
C : Top or Bottom
60
9.2
37.5
120
100
10.0
80
128.8
171.2
28.90
10.00
12.9
M12
15.1
22.0
15.00
8.50
10.0
45
38.0
20.0
17.0
14.0
105
22.5
M12x35
144.13
180.56
2.47
2.41
2.41
3.69
10.41
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
QHW-CA-HA-1
VIPDO
26.01.2024
Standard Type SSR-XW
THK CO.,LTD.
23.05.2024
HGW-CA-HA1
VIPDO
26.01.2024
RGW-CC-HC-1
VIPDO
26.01.2024
HGW-CC-HC-1
VIPDO
26.01.2024
EGH-SA-CA-01
VIPDO
26.01.2024
QHH-CA-HA-1
VIPDO
26.01.2024
MGN-C-H-01
VIPDO
26.01.2024
HGH-CA-HA1
VIPDO
26.01.2024
HGW-CB-HB-1
VIPDO
26.01.2024
brc-d-a01
VIPDO
26.01.2024
EGW-SB-CB-01
VIPDO
26.01.2024
CM2-Z1/CDM2-Z1 XB24 - High Durability Series/Longer Life Cylinder
SMC
24.04.2023
QHW-CB-HB-1
VIPDO
26.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성