QFJTAA - Carbon steel quincunx coupling / keyway top screw type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qfjtaa.prj},{NB=QFJTAA-35X50-8KX8K},{CODE=QFJTAA},{TYPE=Screw_fixed_type},{MAT=cast iron},{MAT1=polyurethane},{SUR=spray paint},{YS=black},{FJ=Hexagon socket set screw},{D=35},{L=50},{D1=8.0},{D2=8.0},{LF=31.5},{JYCO=},{JYCOO=},{TT=5.0},{RT=8.0},{AE=0.2},{ADA=1},{AAD=±0.5},{AS=9000},{MOI=1.78x10^-5},{CW=120},{INFOTEXT=website},{PPATH=qfjtaa/assembiles/1qfjtaa_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAT1
Diaphragm
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
YS
Spacer ring color
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
L
[mm]
LF
[mm]
MM
M
ⁿ/ₐ
B
b
[mm]
BTOL
b tolerance
[mm]
T
t
[mm]
TTOL
t tolerance
[mm]
B1
b1
[mm]
B1TOL
b1 tolerance
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
TT
Tightening torque
[N.m]
RT
Rated torque
[N.m]
AE
Allowable eccentricity
[mm]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QFJTAA-27X44-6KX6K
QFJTAA-27X44-6KX6K
QFJTAA
Screw_fixed_type
cast iron
polyurethane
spray paint
black
Hexagon socket set screw
27
44
28.5
M4
2
±0.015
1.0
+0.1~0
2
±0.015
1.0
+0.1~0
1.2
7.5
0.2
1
±0.5
12000
5.1x10^-6
60
QFJTAA-35X50-8KX8K
QFJTAA-35X50-8KX8K
QFJTAA
Screw_fixed_type
cast iron
polyurethane
spray paint
black
Hexagon socket set screw
35
50
31.5
M5
3
±0.015
1.4
+0.1~0
3
±0.015
1.4
+0.1~0
5.0
8.0
0.2
1
±0.5
9000
1.78x10^-5
120
QFJTAA-45X55-8KX8K
QFJTAA-45X55-8KX8K
QFJTAA
Screw_fixed_type
cast iron
polyurethane
spray paint
black
Hexagon socket set screw
45
55
34.0
M5
3
±0.015
1.4
+0.1~0
3
±0.015
1.4
+0.1~0
5.0
12.5
0.2
1
±0.5
7000
5.35x10^-5
210
QFJTAA-55X55-10KX10K
QFJTAA-55X55-10KX10K
QFJTAA
Screw_fixed_type
cast iron
polyurethane
spray paint
black
Hexagon socket set screw
55
55
34.0
M5
3
±0.015
1.4
+0.1~0
3
±0.015
1.4
+0.1~0
5.0
22.0
0.3
1
±0.5
6000
1.14x10^-4
310
QFJTAA-55X61-12KX12K
QFJTAA-55X61-12KX12K
QFJTAA
Screw_fixed_type
cast iron
polyurethane
spray paint
black
Hexagon socket set screw
55
61
37.0
M5
4
±0.015
1.8
+0.1~0
4
±0.015
1.8
+0.1~0
5.0
22.0
0.3
1
±0.5
6000
1.14x10^-4
358
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
QFCSF-QFSF - Carbon steel quincunx coupling / screw clamped type / screw fi...
HEFA
29.04.2024
WKE/N - Elastomer Coupling with clamping hub
StS Coupling GmbH
24.02.2021
BGC - Oldham coupling - clamp fixing - Torque: 1.7 to 44Nm
HPC
03.08.2023
Outside diameter 65 - Curved Jaw-type Coupling
KUNLONG
10.01.2024
CPJLW - Couplings -Jaw & Spider Set Screw-
Misumi
30.06.2021
LN Series
Tsubakimoto Chain Co.
13.12.2016
Coupling hubs standard HRC
Haberkorn
21.02.2022
Coupling with tension ring - Coupling
Bahr Modultechnik
27.02.2023
MAE-EL-KPL-RNH-HS-KLNA - Elastic Couplings RNH, backlash-free, with half sh...
MÄDLER
26.04.2024
SURE-FLEX
NBK (Nabeya Bi-tech Kaisha)
27.05.2024
RGS - Rotex GS backlash-free jaw coupling with clamp
HPC
03.08.2023
Coupling - Coupling
Bahr Modultechnik
27.02.2023
Outside diameter 65 - Curved Jaw-type Coupling
KUNLONG
10.01.2024
Coupling GM
MecVel
12.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성