QFC-QF - Aluminum alloy quincunx coupling / screw clamping type / screw fixing type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qfc-qf.prj},{NB=QFCAW-14X22-3X3},{CODE=QFCAW},{TYPE=Screw_clamping_type},{MAT=aluminium_alloy},{MAT1=polyurethane},{SUR=Anodizing_treatment},{YS=red},{FJ=Hexagon socket head cap screw},{D=14},{L=22},{D1=3.000},{D2=3.000},{JYCO=},{JYCOO=},{INFOTEXT=website},{PPATH=qfc-qf/assembiles/1qfc-qf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAT1
Diaphragm
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
YS
Spacer ring color
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
LF
[mm]
F
[mm]
MM
M
ⁿ/ₐ
B
b
[mm]
BTOL
b tolerance
[mm]
T
t
[mm]
TTOL
t tolerance
[mm]
B1
b1
[mm]
B1TOL
b1 tolerance
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
TT
Tightening torque
[N*m]
RT
Rated torque
[N*m]
AE
Allowable eccentricity
[mm]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
ⁿ/ₐ
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QFCAW-14X22-3X3
QFCAW-14X22-3X3
QFCAW
Screw_clamping_type
aluminium_alloy
polyurethane
Anodizing_treatment
red
Hexagon socket head cap s...
13.90
3.80
M2.5
0
0
0.0
0
0
0
0.0
0
0.8
1.1
0.2
1
±0.6
19000
46
2.0*10^-7
10
QFAW-14X22-3X3
QFAW-14X22-3X3
QFAW
Screw_fixed_type
aluminium_alloy
polyurethane
Anodizing_treatment
red
Hexagon socket set screw
13.90
3.80
M3
0
0
0.0
0
0
0
0.0
0
1.2
1.1
0.2
1
±0.6
19000
46
2.0*10^-7
7
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 808 - Universal joints with needle bearing, Type EW, single, with bore
JW Winco
02.04.2024
PXR - Planetary reducer PXR series
HEFA
01.06.2024
CPHC/CPHCK - Jaw Type Couplings-Setscrew Type
SAMLO
23.01.2024
QFCSF-QFSF - Carbon steel quincunx coupling / screw clamped type / screw fi...
HEFA
01.06.2024
CEA01
VIPDO
26.01.2024
MHMD
Panasonic Industry Co., Ltd. , Motors for FA & Industrial Application
01.04.2024
DEP01_12 - Economical plum coupling, screw fixing / screw clamping type, al...
Yiheda 3D Electronic Gallery
09.05.2024
CAJN,CAJP,CAJCN,CAJCP - coupling-Quincunx coupling-Stop screw fixed type/Cl...
SRD-FA
04.07.2022
QFCSU-QFSU - Stainless steel quincunx coupling / screw clamped type / screw...
HEFA
01.06.2024
QHC-QH - Aluminum alloy cross slider coupling / screw clamping type / screw...
HEFA
01.06.2024
LC01FK-FL - Door lock - handle push type - rotary type
HEFA
01.06.2024
GCJS - C-VALUE Jaw Couplings Set Screw - Standard Bore
Misumi
28.09.2022
CPJ, CPJK - Couplings - Jaw, Setscrew, with Key Groove
Misumi
29.05.2023
Outside diameter 55 - Curved Jaw-type Coupling
KUNLONG
10.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성