slovenčina
English
QDF-QK/CIB - Fixed castor
Rollenbau
Extra Heavy Duty Castors
Series QD up to max. 1500 kg
QD-Q
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_qd/qd_q/qdf_q_asmtab.prj},{NB=QDF 151 QK},{ORDERNO=QDF 151 QK},{WDAB=150x55},{LC=1200},{H=228},{TP=140x110},{HS=105x80},{HD=12.5},{WB=Ball bearing},{WHEEL=151 QK 20},{VERPRA=3},{VER=6},{BD=10.000},{PPATH=qd_q/qd_q_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
QDF 125 QK
QDF 125 QK
125x44
600
200
140x110
105x80
12.5
Ball bearing
QDF 125 CIB
QDF 125 CIB
125x41
630
200
140x110
105x80
12.5
Roller bearing
QDF 151 QK
QDF 151 QK
150x55
1200
228
140x110
105x80
12.5
Ball bearing
QDF 200 CIB
QDF 200 CIB
200x45
1200
273
140x110
105x80
12.5
Roller bearing
QDF 200 QK
QDF 200 QK
200x50
1500
273
140x110
105x80
12.5
Ball bearing
QDF 250 CIB
QDF 250 CIB
250x51
1200
318
140x110
105x80
12.5
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表