您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
English
PZC - Compensating disc
PROPLASTICA
Pre-engineered components for molds
Powered by
CAD模型選擇
{fcpk_bytow/pre_engineered_components_for_molds/compensating_disc_pzc.prj},{NB=PZC-209},{D2=9.0},{D3=20},{H=9},{HT=9,10,20},{MATERIAL=wg FCPK},{DENSITY=7850},{HARDNESS=50±2},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
D2
Diameter
[mm]
D3
Diameter
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
HARDNESS
Hardness
[HRC]
Compensating disc PZC-121...
4.5
12
wg FCPK
7850
50±2
Compensating disc PZC-145
5.5
14
wg FCPK
7850
50±2
Compensating disc PZC-165
5.5
16
wg FCPK
7850
50±2
Compensating disc PZC-209
9.0
20
wg FCPK
7850
50±2
Compensating disc PZC-259
9.0
25
wg FCPK
7850
50±2
Compensating disc PZC-269
9.0
26
wg FCPK
7850
50±2
Compensating disc PZC-301...
11.0
30
wg FCPK
7850
50±2
Compensating disc PZC-321...
11.0
32
wg FCPK
7850
50±2
Compensating disc PZC-421...
11.0
42
wg FCPK
7850
50±2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PST - Stripper bolt with bushing
PROPLASTICA
19.08.2021
K0665 - Spacer rings
KIPP
27.05.2024
SM - Socket head cap screw
PROPLASTICA
19.08.2021
05000228000 - Spacer ring for locking bolts
SToxxparts
31.05.2022
SU-L - Polyurethane spring
PROPLASTICA
19.08.2021
SLE - Leader pin
PROPLASTICA
19.08.2021
ZCA - Locating element
PROPLASTICA
19.08.2021
GN 609 - Distance bushing for indexing plungers
Ganter
12.04.2024
TXE - Leader pin bushing
PROPLASTICA
19.08.2021
WZ 412 Shoulder screws - DME - Case hardening steel 12.9 DIN 267
D-M-E
27.05.2024
MS51 - Side-lock
PROPLASTICA
19.08.2021
3613 - SFS Distanzring m. Duchgangsloch rostfrei A2 ALD
SFS Group Schweiz AG
24.05.2024
PSM - Stripper bolt
PROPLASTICA
19.08.2021
TUE - Locating sleeve
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表